One-Touch Fitting KQ2 Series Double Universal Male Elbow KQ2VD (Gasket Seal)

Caution
- See the catalog for details on materials and specifications.
- Product images may be representative images. Refer to the catalog for details.
Product Description
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.
[See here for catalog]
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 39) circle (pp. 144)
Universal Male Elbow KQ2V (Gasket Seal) Specifications

Double Universal Male Elbow KQ2VD (Gasket Seal) external appearance

Double Universal Male Elbow KQ2VD (Gasket Seal) dimensional outline drawing
| Applicable tube outer diameter (inches) | Connection thread UNF | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | L3 | A | M | P | Effective area (mm2) | Minimum hole diameter | Weight g | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X | Y | Nylon | Urethane | ||||||||||||||
| ø1/8 | 10-32 UNF | KQ2VD01-32□1 | 14.29 | 7.1 | 6.7 | 9.5 | 13.4 | 19.3 | 15.2 | 37.9 | 34.4 | 13.3 | 13.4 | 2.2 | 1.9 | 2.3 | 24.4 |
| ø5/32 | 10-32 UNF | KQ2VD03-32□1 | 14.29 | 8.2 | 7.7 | 10 | 13.4 | 19.3 | 15.2 | 37.9 | 34.4 | 13.3 | 13.4 | 2.5 | 2.5 | 2.3 | 24.6 |
| Applicable tube outer diameter (inches) | Connection thread UNF | Model | H (width across flats) | øD1Note: | øD2 | L1 | L2 | L3 | A | M | P | Effective area (mm2) | Minimum hole diameter | Weight g | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Nylon | Urethane | ||||||||||||||
| ø1/8 | 10-32 UNF | KQ2VD01-32□ | 14.29 | 7.1 | 13.4 | 19.3 | 15.2 | 37.9 | 34.4 | 13.3 | 13.4 | 2.2 | 1.9 | 2.3 | 24.4 |
| ø5/32 | 10-32 UNF | KQ2VD03-32□ | 14.29 | 8.2 | 13.4 | 19.3 | 15.2 | 37.9 | 34.4 | 13.3 | 13.4 | 2.5 | 2.5 | 2.3 | 24.6 |
| ø1/8 | 10-32 UNF | KQ2VD07-32□ | 14.29 | 11.1 | 13.4 | 20.6 | 15.6 | 38.7 | 35.2 | 13.3 | 13.8 | 2.5 | 2.5 | 2.3 | 26.9 |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.