(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting for single-action changing of tube fitting sizes.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.
Plug-In Reducer KQ2R dimensional drawing
Release button dimensions (Applicable for oval types only)
Applicable tube outer diameter mm | Applicable tube fitting size ød | Model | øD | Release Button Dimensions | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||
ø3.2 | ø4 | KQ2R23-04A1 | 7.1 | 6.7 | 9.5 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø6 | KQ2R23-06A1 | 7.1 | 6.7 | 9.5 | 29.1 | 15.8 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø4 | ø6 | KQ2R04-06A1 | 8.2 | 7.7 | 10 | 28.6 | 15.3 | 13.3 | 5.6 | 4 | 3 | 1.1 |
ø8 | KQ2R04-08A1 | 8.2 | 7.7 | 10 | 29.6 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1.3 | |
ø10 | KQ2R04-10A1 | 10.4 | 7.7 | 10 | 31.7 | 16.1 | 13.3 | 5.6 | 4 | 3 | 2.2 | |
ø6 | ø4 | KQ2R06-04A1 | 10.4 | 9.7 | 12 | 33.6 | 20.3 | 13.3 | 4 | 4 | 2.5 | 1.4 |
ø8 | KQ2R06-08A1 | 10.4 | 9.7 | 12 | 31.6 | 17.4 | 13.3 | 13.1 | 10.4 | 4.5 | 1.7 | |
ø10 | KQ2R06-10A1 | 10.4 | 9.7 | 12 | 33.9 | 18.3 | 13.3 | 13.1 | 10.4 | 4.5 | 2.1 | |
ø12 | KQ2R06-12A1 | 12 | 9.7 | 12 | 35.7 | 18.7 | 13.3 | 13.1 | 10.4 | 4.5 | 3.2 |
Release button shape: oval
Applicable tube outer diameter mm | Applicable tube fitting size ød | Model | øD Note: | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||
ø2 | ø4 | KQ2R02-04A | 5.8 | 27.8 | 14.5 | 11.9 | - | 0.9 | 1.4 | 0.6 |
ø3.2 | ø4 | KQ2R23-04A | 7.1 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø6 | KQ2R23-06A | 7.1 | 29.1 | 15.8 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø4 | ø6 | KQ2R04-06A | 8.2 | 28.6 | 15.3 | 13.3 | 5.6 | 4 | 3 | 1.1 |
ø8 | KQ2R04-08A | 8.2 | 29.6 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1.3 | |
ø10 | KQ2R04-10A | 10.4 | 31.7 | 16.1 | 13.3 | 5.6 | 4 | 3 | 2.2 | |
ø6 | ø4 | KQ2R06-04A | 10.4 | 33.6 | 20.3 | 13.3 | 4 | 4 | 2.5 | 1.4 |
ø8 | KQ2R06-08A | 10.4 | 31.6 | 17.4 | 13.3 | 13.1 | 10.4 | 4.5 | 1.7 | |
ø10 | KQ2R06-10A | 10.4 | 33.9 | 18.3 | 13.3 | 13.1 | 10.4 | 4.5 | 2.1 | |
ø12 | KQ2R06-12A | 12 | 35.7 | 18.7 | 13.3 | 13.1 | 10.4 | 4.5 | 3.2 | |
ø8 | ø10 | KQ2R08-10A | 13.2 | 35.1 | 19.5 | 14.2 | 26.1 | 18 | 6 | 2.9 |
ø12 | KQ2R08-12A | 13.2 | 36.5 | 19.5 | 14.2 | 26.1 | 18 | 6 | 3.4 | |
ø10 | ø12 | KQ2R10-12A | 15.9 | 39.2 | 22.2 | 15.6 | 41.5 | 32.8 | 7.5 | 4.5 |
ø16 | KQ2R10-16A | 16 | 44.7 | 24.1 | 15.6 | 41.5 | 32.8 | 7.5 | 6 | |
ø12 | ø16 | KQ2R12-16A | 18.5 | 45.7 | 25.1 | 17 | 58.3 | 46.1 | 9 | 7 |
Release button shape: circular
Note: øD is the maximum diameter.
Applicable tube outer diameter Inches | Applicable tube fitting size ød (inches) | Model | øD | Release Button Dimensions | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||
ø1/8 | ø5/32 | KQ2R01-03A1 | 7.1 | 6.7 | 9.5 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø3/16 | KQ2R01-05A1 | 7.1 | 6.7 | 9.5 | 28.7 | 15.4 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 | |
ø1/4 | KQ2R01-07A1 | 7.1 | 6.7 | 9.5 | 28.4 | 15.1 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø5/32 | ø3/16 | KQ2R03-05A1 | 8.2 | 7.7 | 10 | 28.7 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1 |
ø1/4 | KQ2R03-07A1 | 8.2 | 7.7 | 10 | 31.8 | 18.5 | 13.3 | 5.6 | 4 | 3 | 1.2 | |
ø3/16 | ø1/4 | KQ2R05-07A1 | 9.1 | 8.4 | 11 | 31.4 | 18.1 | 13.3 | 7.8 | 6.5 | 3.5 | 1.3 |
ø5/16 | KQ2R05-09A1 | 9.1 | 8.4 | 11 | 33.4 | 19.2 | 13.3 | 7.8 | 6.5 | 3.5 | 1.5 |
Release button shape: oval
Applicable tube outer diameter Inches | Applicable tube fitting size ød (inches) | Model | øD Note: | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||
ø1/8 | ø5/32 | KQ2R01-03A | 7.1 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø3/16 | KQ2R01-05A | 7.1 | 28.7 | 15.4 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 | |
ø1/4 | KQ2R01-07A | 7.1 | 28.4 | 15.1 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø5/32 | ø3/16 | KQ2R03-05A | 8.2 | 28.7 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1 |
ø1/4 | KQ2R03-07A | 8.2 | 31.8 | 18.5 | 13.3 | 5.6 | 4 | 3 | 1.2 | |
ø3/16 | ø1/4 | KQ2R05-07A | 9.1 | 31.4 | 18.1 | 13.3 | 7.8 | 6.5 | 3.5 | 1.3 |
ø5/16 | KQ2R05-09A | 9.1 | 33.4 | 19.2 | 13.3 | 7.8 | 6.5 | 3.5 | 1.5 | |
ø1/4 | ø5/16 | KQ2R07-09A | 11.1 | 33.3 | 19.1 | 13.3 | 13.5 | 11.5 | 4.6 | 1.7 |
ø3/8 | KQ2R07-11A | 11.1 | 35.9 | 20.3 | 13.3 | 13.5 | 11.5 | 4.6 | 2.2 | |
ø5/16 | ø3/8 | KQ2R09-11A | 13.2 | 36.2 | 20.6 | 14.2 | 26 | 18.1 | 6 | 2.8 |
ø1/2 | KQ2R09-13A | 13.2 | 37.2 | 20.2 | 14.2 | 26 | 18.1 | 6 | 3.5 | |
ø3/8 | ø1/2 | KQ2R11-13A | 15.4 | 39.5 | 22.5 | 15.6 | 35.3 | 29.1 | 7 | 4.2 |
Release button shape: circular
Note: øD is the maximum diameter.
Main parts and features.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
*Lists the series of oval, metric size one-touch fittings. See the manufacturer's catalog for types other than the above
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Applicable Tube O.D.1 (φ) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64.80 | SMC AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | Clean circumstance | 3.2 | 6 | - | White | Ellipse | White | N/A | ||
฿ 45.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 1/8 | - | 5/32 | White | Perfect circle | Orange | N/A | ||
฿ 45.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 1/8 | - | 5/32 | White | Ellipse | Orange | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 1/8 | - | 3/16 | White | Perfect circle | Orange | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 1/8 | - | 3/16 | White | Ellipse | Orange | N/A | ||
฿ 46.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 1/8 | - | 1/4 | White | Perfect circle | Orange | N/A | ||
฿ 46.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 1/8 | - | 1/4 | White | Ellipse | Orange | N/A | ||
฿ 46.80 | SMC AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 1/8 | - | 1/4 | White | Ellipse | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 46.80 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 2 | 4 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 5/32 | - | 3/16 | White | Perfect circle | Orange | N/A | ||
฿ 133.03 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | Standard/Mini | 5/32 | - | 3/16 | White | Ellipse | Orange | N/A | ||
฿ 47.70 | SMC AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | Standard/Mini | 5/32 | - | 3/16 | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Standard/Mini | 5/32 | - | 1/4 | White | Perfect circle | Orange | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 5/32 | - | 1/4 | White | Ellipse | Orange | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 6 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 6 | - | White | Ellipse | Light Gray | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 6 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 68.40 ฿ 57.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 6 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 8 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 8 | - | White | Ellipse | Light Gray | N/A | ||
฿ 71.10 ฿ 59.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 8 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 10 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 4 | 10 | - | White | Ellipse | Light Gray | N/A | ||
฿ 48.60 ฿ 40.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 10 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 71.10 ฿ 59.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 10 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3/16 | - | 1/4 | White | Perfect circle | Orange | N/A | ||
฿ 75.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3/16 | - | 1/4 | White | Ellipse | Orange | N/A | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3/16 | - | 5/16 | White | Perfect circle | Orange | N/A | ||
฿ 75.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3/16 | - | 5/16 | White | Ellipse | Orange | N/A | ||
฿ 48.60 | SMC AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | Standard/Mini | 3/16 | - | 5/16 | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 41.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 4 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 4 | - | White | Ellipse | Light Gray | N/A | ||
฿ 71.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 6 | 4 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 41.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 8 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 8 | - | White | Ellipse | Light Gray | N/A | ||
฿ 48.60 ฿ 29.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 8 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 71.10 ฿ 44.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 8 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 43.20 ฿ 27.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 10 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 52.20 ฿ 32.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 10 | - | White | Ellipse | Light Gray | N/A | ||
฿ 52.20 ฿ 32.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 10 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 43.20 ฿ 27.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 12 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 52.20 ฿ 32.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 12 | - | White | Ellipse | Light Gray | N/A | ||
฿ 52.20 ฿ 43.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 12 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 74.70 ฿ 46.28 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 12 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 51.30 ฿ 32.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 1/4 | - | 5/16 | White | Perfect circle | Orange | N/A | ||
฿ 52.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 1/4 | - | 3/8 | White | Perfect circle | Orange | N/A | ||
฿ 48.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 8 | 10 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 58.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 8 | 10 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 84.60 ฿ 52.38 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 8 | 10 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 51.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 8 | 12 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 88.20 ฿ 54.99 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 8 | 12 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 62.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 5/16 | - | 3/8 | White | Perfect circle | Orange | N/A | ||
฿ 62.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 5/16 | - | 1/2 | White | Perfect circle | Orange | N/A | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 12 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 63.90 ฿ 53.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 12 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 63.90 ฿ 39.69 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 12 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 54.90 ฿ 34.09 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 16 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 65.70 ฿ 54.75 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 16 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 95.40 ฿ 79.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 16 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | Standard/Mini | 3/8 | - | 1/2 | White | Perfect circle | Orange | N/A | ||
฿ 66.60 ฿ 41.19 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 12 | 16 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 66.60 ฿ 55.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 12 | 16 | - | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 97.20 ฿ 81.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 12 | 16 | - | Black | Perfect circle | Light Gray | Body color change (black) | ||
฿ 45.90 ฿ 28.49 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | Same day | Standard/Mini | 3.2 | 4 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 45.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 3.2 | 4 | - | White | Ellipse | Light Gray | N/A | ||
฿ 46.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3.2 | 6 | - | White | Perfect circle | Light Gray | N/A | ||
฿ 46.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 3.2 | 6 | - | White | Ellipse | Light Gray | N/A |
Loading...
Types | Single Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Packing, Material of O-Ring | NBR | Sockets, Reducers | Reducer |
Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection |
How can we improve?
How can we improve?