(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SMC quick-connect fitting.
[Features]
・ Improved tube insertion and removal
・ Compact and weight reduced
[Applications]
・ Basically used in the same way as the elbow union. The difference is used when the piping is three-dimensionalized to prevent fitting interference
[Please click here for the catalog]
・ Applicable metric tube outer diameter, connection thread "R" release bushing, oval (P.17) perfect circle (P.118)
・ Applicable tube imperial outer diameter, connection thread "NPT" release bushing, oval (P.41) perfect circle (P.147)
・ Applicable tube imperial outer diameter, connection thread "R" release bushing, oval (P.53) perfect circle (P.161)
* Made-to-order / clean series P.27, 48, 55, 131, 156, 163
Extended Male Elbow KQ2W (Sealant) external appearance
Extended Male Elbow KQ2W (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2W01-33□S1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 35.9 | 35.4 | 13.3 | 2.8 | 2.4 | 2.5 | 16.6 | - |
1/8 | KQ2W01-34□S1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 30.3 | 30.7 | 13.3 | 2.8 | 2.4 | 2.5 | 13.9 | - | |
1/4 | KQ2W01-35□S1 | 14.29 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 32.7 | 31.9 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | - | |
ø5/32 | 1/16 | KQ2W03-33□S1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 35.4 | 35.4 | 13.3 | 4 | 4 | 3 | 16.7 | ● |
1/8 | KQ2W03-34□S1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 29.9 | 30.8 | 13.3 | 4 | 4 | 3 | 14.1 | ● | |
1/4 | KQ2W03-35□S1 | 14.29 | 8.2 | 7.7 | 10 | 10 | 14.8 | 33.2 | 32.9 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø3/16 | 1/8 | KQ2W05-34□S1 | 11.11 | 9.1 | 8.4 | 11 | 10 | 15 | 30.4 | 31.7 | 13.3 | 6.8 | 5.6 | 3.5 | 14.3 | - |
1/4 | KQ2W05-35□S1 | 14.29 | 9.1 | 8.4 | 11 | 10 | 15 | 33.7 | 33.9 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 | - |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2W01-33□S | 11.11 | 7.1 | 10 | 14.5 | 35.9 | 35.4 | 13.3 | 2.8 | 2.4 | 2.5 | 16.6 | - |
1/8 | KQ2W01-34□S | 11.11 | 7.1 | 10 | 14.5 | 30.3 | 30.7 | 13.3 | 2.8 | 2.4 | 2.5 | 13.9 | - | |
1/4 | KQ2W01-35□S | 14.29 | 7.1 | 10 | 14.5 | 32.7 | 31.9 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | - | |
ø5/32 | 1/16 | KQ2W03-33□S | 11.11 | 8.2 | 10 | 14.8 | 35.4 | 35.4 | 13.3 | 4 | 4 | 3 | 16.7 | ● |
1/8 | KQ2W03-34□S | 11.11 | 8.2 | 10 | 14.8 | 29.9 | 30.8 | 13.3 | 4 | 4 | 3 | 14.1 | ● | |
1/4 | KQ2W03-35□S | 14.29 | 8.2 | 10 | 14.8 | 33.2 | 32.9 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø3/16 | 1/8 | KQ2W05-34□S | 11.11 | 9.1 | 10 | 15 | 30.4 | 31.7 | 13.3 | 6.8 | 5.6 | 3.5 | 14.3 | - |
1/4 | KQ2W05-35□S | 14.29 | 9.1 | 10 | 15 | 33.7 | 33.9 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 | - | |
ø1/4 | 1/16 | KQ2W07-33□S | 11.11 | 11.1 | 10 | 15.6 | 36.9 | 38.4 | 13.3 | 6.8 | 6.8 | 3.5 | 17.3 | ● |
1/8 | KQ2W07-34□S | 11.11 | 11.1 | 10 | 15.6 | 31.4 | 33.7 | 13.3 | 11.3 | 10 | 4.5 | 14.6 | ● | |
1/4 | KQ2W07-35□S | 14.29 | 11.1 | 10 | 15.6 | 34.7 | 35.9 | 13.3 | 11.3 | 10 | 4.5 | 28 | ● | |
3/8 | KQ2W07-36□S | 17.46 | 11.1 | 10 | 15.6 | 36.1 | 37 | 13.3 | 11.3 | 10 | 4.5 | 50.2 | ● | |
ø5/16 | 1/8 | KQ2W09-34□S | 11.11 | 13.2 | 10 | 16.4 | 32.4 | 35.8 | 14.2 | 11.3 | 11.3 | 4.5 | 15.4 | ● |
KQ2W09-34□QS Note 2: | 12.7 | 13.2 | 12 | 17.2 | 42.4 | 45.8 | 14.2 | 20.5 | 14.2 | 6 | 26.4 | ● | ||
1/4 | KQ2W09-35□S | 14.29 | 13.2 | 12 | 17.2 | 37.8 | 40 | 14.2 | 20.5 | 14.2 | 6 | 26.5 | ● | |
3/8 | KQ2W09-36□S | 17.46 | 13.2 | 12 | 17.2 | 39.2 | 41.1 | 14.2 | 20.5 | 14.2 | 6 | 50 | ● | |
ø3/8 | 1/4 | KQ2W11-35□S | 17.46 | 15.4 | 17 | 19.3 | 48.3 | 51.6 | 15.6 | 28.8 | 23.8 | 7.5 | 54.3 | ● |
3/8 | KQ2W11-36□S | 17.46 | 15.4 | 17 | 19.3 | 45.1 | 48.1 | 15.6 | 28.8 | 23.8 | 7.5 | 37.8 | ● | |
1/2 | KQ2W11-37□S | 22.23 | 15.4 | 17 | 19.3 | 49.3 | 50.6 | 15.6 | 28.8 | 23.8 | 7.5 | 86.5 | ● | |
ø1/2 | 1/4 | KQ2W13-35□S | 17.46 | 19.3 | 17 | 21.5 | 50.2 | 55.5 | 17 | 50.3 | 44.4 | 9 | 56.6 | - |
3/8 | KQ2W13-36□S | 17.46 | 19.3 | 17 | 21.8 | 46 | 51 | 17 | 56 | 44.4 | 9.5 | 42.8 | - | |
1/2 | KQ2W13-37□S | 22.23 | 19.3 | 17 | 21.8 | 50.2 | 53.5 | 17 | 56 | 44.4 | 9.5 | 95.5 | - |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread
Applicable tube outer diameter (inches) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3/16 | 1/8 | KQ2W05-01□S1 | 10 | 9.1 | 8.4 | 11 | 10 | 15 | 30.4 | 31.8 | 13.3 | 6.8 | 5.6 | 3.5 | 11.2 |
1/4 | KQ2W05-02□S1 | 14 | 9.1 | 8.4 | 11 | 10 | 15 | 33.8 | 33.7 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2W23-01□S1 | 10 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 30.3 | 30.8 | 13.3 | 2.8 | 2.4 | 2.5 | 10.8 | - |
1/4 | KQ2W23-02□S1 | 14 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 32.8 | 31.7 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | - | |
ø4 | 1/8 | KQ2W04-01□S1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 29.9 | 30.9 | 13.3 | 4 | 4 | 3 | 11 | ● |
1/4 | KQ2W04-02□S1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 33.3 | 32.7 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø6 | 1/8 | KQ2W06-01□S1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 31 | 33.1 | 13.3 | 10.9 | 8.6 | 4.5 | 11.4 | - |
1/4 | KQ2W06-02□S1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 34.4 | 34.9 | 13.3 | 10.9 | 8.6 | 4.5 | 28 | - | |
3/8 | KQ2W06-03□S1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 35.7 | 35.8 | 13.3 | 10.9 | 8.6 | 4.5 | 47.4 | - |
Applicable tube outer diameter (inches) | Connection thread R | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3/16 | 1/8 | KQ2W05-01□S | 10 | 9.1 | 10 | 15 | 30.4 | 31.8 | 13.3 | 6.8 | 5.6 | 3.5 | 11.2 | - |
1/4 | KQ2W05-02□S | 14 | 9.1 | 10 | 15 | 33.8 | 33.7 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 | - | |
ø1/4 | 1/8 | KQ2W07-01□S | 10 | 11.1 | 10 | 15.6 | 31.4 | 33.8 | 13.3 | 11.6 | 10.0 | 4.5 | 11.5 | ● |
1/4 | KQ2W07-02□S | 14 | 11.1 | 10 | 15.6 | 34.8 | 35.7 | 13.3 | 11.6 | 10.0 | 4.5 | 28 | ● | |
3/8 | KQ2W07-03□S | 17 | 11.1 | 10 | 15.6 | 36.1 | 36.6 | 13.3 | 11.6 | 10.0 | 4.5 | 47.4 | ● | |
ø5/16 | 1/8 | KQ2W09-01□S | 10 | 13.2 | 10 | 16.4 | 32.4 | 35.9 | 14.2 | 11.6 | 11.6 | 4.5 | 12.2 | ● |
KQ2W09-01□QS Note 2: | 12 | 13.2 | 12 | 17.2 | 42.4 | 45.9 | 14.2 | 21.5 | 14.9 | 6 | 23.7 | ● | ||
1/4 | KQ2W09-02□S | 14 | 13.2 | 12 | 17.2 | 39.1 | 41 | 14.2 | 21.5 | 14.9 | 6 | 40 | ● | |
3/8 | KQ2W09-03□S | 17 | 13.2 | 12 | 17.2 | 39.2 | 40.7 | 14.2 | 21.5 | 14.9 | 6 | 47 | ● | |
ø3/8 | 1/4 | KQ2W11-02□S | 17 | 15.4 | 17 | 19.3 | 52.7 | 55.7 | 15.6 | 28.8 | 23.8 | 7 | 58.8 | ● |
3/8 | KQ2W11-03□S | 17 | 15.4 | 17 | 19.3 | 48.3 | 50.9 | 15.6 | 28.8 | 23.8 | 7 | 51.1 | ● | |
1/2 | KQ2W11-04□S | 22 | 15.4 | 17 | 19.3 | 52.3 | 53.6 | 15.6 | 28.8 | 23.8 | 7 | 91.8 | ● | |
ø1/2 | 1/4 | KQ2W13-02□S | 17 | 19.3 | 17 | 21.5 | 54.6 | 59.6 | 17 | 56.7 | 44.4 | 9 | 61 | - |
3/8 | KQ2W13-03□S | 17 | 19.3 | 17 | 21.8 | 48.2 | 52.8 | 17 | 56.7 | 44.4 | 9.5 | 48.4 | - | |
1/2 | KQ2W13-04□S | 22 | 19.3 | 17 | 21.8 | 50.2 | 53.5 | 17 | 56.7 | 44.4 | 9.5 | 92.3 | - |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2W23-01□S | 10 | 7.1 | 10 | 14.5 | 30.3 | 30.8 | 13.3 | 2.8 | 2.4 | 2.5 | 10.8 | - |
1/4 | KQ2W23-02□S | 14 | 7.1 | 10 | 14.5 | 32.8 | 31.7 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | — | |
ø4 | 1/8 | KQ2W04-01□S | 10 | 8.2 | 10 | 14.8 | 29.9 | 30.9 | 13.3 | 4 | 4 | 3 | 11 | ● |
1/4 | KQ2W04-02□S | 14 | 8.2 | 10 | 14.8 | 33.3 | 32.7 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø6 | 1/8 | KQ2W06-01□S | 10 | 10.4 | 10 | 15.5 | 31 | 33.1 | 13.3 | 10.9 | 8.6 | 4.5 | 11.4 | - |
1/4 | KQ2W06-02□S | 14 | 10.4 | 10 | 15.5 | 34.4 | 34.9 | 13.3 | 10.9 | 8.6 | 4.5 | 28 | - | |
3/8 | KQ2W06-03□S | 17 | 10.4 | 10 | 15.5 | 35.7 | 35.8 | 13.3 | 10.9 | 8.6 | 4.5 | 47.4 | - | |
ø8 | 1/8 | KQ2W08-01□S | 10 | 13.2 | 10 | 16.4 | 32.4 | 35.9 | 14.2 | 10.9 | 10.9 | 4.5 | 12.2 | ● |
KQ2W08-01□QS Note 2: | 12 | 13.2 | 12 | 17.2 | 42.4 | 45.9 | 14.2 | 20.5 | 14.2 | 6 | 23.7 | ● | ||
1/4 | KQ2W08-02□S | 14 | 13.2 | 12 | 17.2 | 39.1 | 41 | 14.2 | 20.5 | 14.2 | 6 | 40 | ● | |
3/8 | KQ2W08-03□S | 17 | 13.2 | 12 | 17.2 | 39.2 | 40.7 | 14.2 | 20.5 | 14.2 | 6 | 47 | ● | |
ø10 | 1/4 | KQ2W10-02□S | 17 | 15.9 | 17 | 19.3 | 52.9 | 56.2 | 15.6 | 33.5 | 23.8 | 7.5 | 59 | ● |
3/8 | KQ2W10-03□S | 17 | 15.9 | 17 | 19.3 | 48.5 | 51.4 | 15.6 | 33.5 | 23.8 | 7.5 | 51.3 | ● | |
1/2 | KQ2W10-04□S | 22 | 15.9 | 17 | 19.3 | 52.5 | 54.1 | 15.6 | 33.5 | 23.8 | 7.5 | 92 | ● | |
ø12 | 1/4 | KQ2W12-02□S | 17 | 18.5 | 17 | 21.5 | 54.2 | 58.8 | 17 | 47.7 | 37.7 | 9 | 60.7 | ● |
3/8 | KQ2W12-03□S | 17 | 18.5 | 17 | 21.5 | 49.8 | 54 | 17 | 47.7 | 37.7 | 9 | 53.2 | ● | |
1/2 | KQ2W12-04□S | 22 | 18.5 | 17 | 21.5 | 53.8 | 56.7 | 17 | 47.7 | 37.7 | 9 | 93.9 | ● | |
ø16 | 1/4 | KQ2W16-02□S | 17 | 23.8 | 17 | 25.1 | 56.9 | 64.1 | 20.6 | 47.7 | 47.7 | 9 | 67.4 | ● |
3/8 | KQ2W16-03□S | 22 | 23.8 | 21 | 27.1 | 59.7 | 66.5 | 20.6 | 71 | 58.9 | 11 | 105.5 | - | |
1/2 | KQ2W16-04□S | 22 | 23.8 | 21 | 27.1 | 58.4 | 63.9 | 20.6 | 100 | 58.9 | 13 | 101.7 | - |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/16 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 65.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/16 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 214.45 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/16 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 64.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/16 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 175.44 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/16 | White | Without sealing agent | Ellipse | Orange | N/A | ||
฿ 185.69 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/16 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 185.69 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/16 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 168.36 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/8 | White | Without sealing agent | Ellipse | Orange | N/A | ||
฿ 178.61 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 65.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 64.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 174.99 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/8 | White | Without sealing agent | Ellipse | Orange | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 185.24 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 94.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 256.23 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 256.23 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/8 | NPT | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 99.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 104.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 333.68 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | NPT | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 62.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/16 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 65.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/16 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 214.45 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/16 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 64.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/16 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/16 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 185.71 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/16 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 62.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 65.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 178.64 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 64.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 185.28 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 93.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 97.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 253.25 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 5/32 | NPT | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 99.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 103.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 329.81 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | NPT | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 65.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/8 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 65.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/8 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/8 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/8 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 79.20 ฿ 49.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/4 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 79.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 4 | R | 1/4 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 85.50 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 224.91 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | R | 1/4 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 76.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | R | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 81.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | R | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 213.13 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | R | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 80.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | R | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 83.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | R | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 270.97 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | R | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 90.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | R | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 93.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | R | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 245.44 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | R | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 95.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | R | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 99.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | R | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 318.58 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | R | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 81.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 222.09 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 222.09 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 83.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 88.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 282.97 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/8 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 94.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 256.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 256.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 3/16 | NPT | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 99.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/4 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 104.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/4 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 333.68 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 3/16 | NPT | 1/4 | White | With sealing agent | Ellipse | Orange | N/A | ||
฿ 160.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/8 | White | Without sealing agent | Ellipse | Light Gray | N/A | ||
฿ 53.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/8 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 63.00 ฿ 39.19 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/8 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 174.57 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/8 | White | Without sealing agent | Ellipse | Light Gray | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/8 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 83.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/8 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 74.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/4 | White | Without sealing agent | Ellipse | Light Gray | N/A | ||
฿ 66.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/4 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 79.20 ฿ 66.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 1/4 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 222.71 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 45 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/4 | White | Without sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 88.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/4 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 83.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 1/4 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 286.13 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | White | Without sealing agent | Ellipse | Light Gray | N/A | ||
฿ 114.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 296.38 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 32 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 6 | R | 3/8 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 126.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 3/8 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
฿ 126.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | R | 3/8 | White | With sealing agent | Ellipse | Light Gray | N/A | ||
฿ 76.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/4 | R | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
฿ 81.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | [Standard (Brass)] Brass | 1/4 | R | 1/8 | White | With sealing agent | Perfect circle | Orange | N/A | ||
฿ 82.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | [Standard (Brass)] Brass (Electroless nickel plating) | 1/4 | R | 1/8 | White | Without sealing agent | Perfect circle | Orange | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | NBR | Screw Mounting, Direction | Elbow |
Elbows | Long Elbows | Operating Temperature(°C) | -5::60 | Number of Connection Tubes(piece) | 1 |
How can we improve?
How can we improve?