(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal
· Compact and lightweight
[Applications]
Use to connect tubing at right angles.
[See here for the catalog]
Applicable tube outer diameter (metric), Release button: oval (p. 11) circle (p. 109)
· Applicable tube outer diameter (inches), Release button: oval (p. 35) circle (p. 141)
Elbow Union KQ2L outline drawing
(Units: mm)
Applicable tube outer diameter mm | Model | øD | Release Button Dimensions | L | Q | M | øO | øN | Effective area mm2 | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø3.2 | KQ2L23-00A1 | 7.1 | 6.7 | 9.5 | 14.9 | 5.4 | 13.3 | 6 | 3.2 | 3 | 2.5 | 2.5 | 1.6 |
ø4 | KQ2L04-00A1 | 8.2 | 7.7 | 10 | 15.3 | 5.7 | 13.3 | 6 | 3.2 | 4.2 | 4.2 | 3 | 1.9 |
ø6 | KQ2L06-00A1 | 10.4 | 9.7 | 12 | 16.3 | 6.8 | 13.3 | 6 | 3.2 | 11.4 | 9 | 4.5 | 2.7 |
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Applicable Tube O.D.1 (φ) | Applicable Tube Outer Diameter 2 (φ) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 198.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Clean circumstance | 6 | 6 | White | Ellipse | White | N/A | ||
฿ 126.90 ฿ 105.75 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Clean circumstance | 8 | 8 | White | Perfect circle | White | N/A | ||
฿ 153.90 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | Clean circumstance | 10 | 10 | White | Perfect circle | White | N/A | ||
฿ 168.30 ฿ 140.24 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Clean circumstance | 12 | 12 | White | Perfect circle | White | N/A | ||
฿ 186.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | Clean circumstance | 16 | 16 | White | Perfect circle | White | N/A | ||
฿ 54.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 1/8 | 1/8 | White | Perfect circle | Orange | N/A | ||
฿ 54.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 1/8 | 1/8 | White | Ellipse | Orange | N/A | ||
฿ 56.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 5/32 | 5/32 | White | Perfect circle | Orange | N/A | ||
฿ 56.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 5/32 | 5/32 | White | Ellipse | Orange | N/A | ||
฿ 47.70 ฿ 29.49 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 4 | White | Perfect circle | Light Gray | N/A | ||
฿ 56.70 ฿ 35.09 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 4 | 4 | White | Ellipse | Light Gray | N/A | ||
฿ 60.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 3/16 | 3/16 | White | Perfect circle | Orange | N/A | ||
฿ 60.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3/16 | 3/16 | White | Ellipse | Orange | N/A | ||
฿ 56.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 6 | White | Perfect circle | Light Gray | N/A | ||
฿ 56.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 6 | 6 | White | Ellipse | Light Gray | N/A | ||
฿ 56.70 ฿ 35.09 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 1/4 | 1/4 | White | Perfect circle | Orange | N/A | ||
฿ 56.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 8 | 8 | White | Perfect circle | Light Gray | N/A | ||
฿ 187.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 8 | 8 | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 67.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 5/16 | 5/16 | White | Perfect circle | Orange | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 10 | White | Perfect circle | Light Gray | N/A | ||
฿ 82.80 ฿ 51.39 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 10 | 10 | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 82.80 ฿ 51.39 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 3/8 | 3/8 | White | Perfect circle | Orange | N/A | ||
฿ 77.40 ฿ 48.41 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 12 | 12 | White | Perfect circle | Light Gray | N/A | ||
฿ 91.80 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | Standard/Mini | 12 | 12 | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 96.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | Standard/Mini | 1/2 | 1/2 | White | Perfect circle | Orange | N/A | ||
฿ 134.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | Standard/Mini | 16 | 16 | White | Perfect circle | Light Gray | N/A | ||
฿ 160.20 ฿ 99.66 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | Same day | Standard/Mini | 16 | 16 | White | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
฿ 45.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3.2 | 3.2 | White | Perfect circle | Light Gray | N/A | ||
฿ 54.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | Standard/Mini | 3.2 | 3.2 | White | Ellipse | Light Gray | N/A |
Loading...
Types | Single-Action Coupling | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT+PP | Packing, Material of O-Ring | NBR | Union, Equal Dia. | Elbow |
Operating Temperature(°C) | -5::60 | Types of connection | Tube Connection | Number of Connection Tubes(piece) | 2 |
How can we improve?
How can we improve?