(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal
· Compact and lightweight
[Applications]
A male connector with a hexagon socket in the body which can be used for tightening with a hex wrench. For use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 10) / circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 34) circle (pp. 139)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) circle (pp. 204)
Hexagon Socket Head Male Connector KQ2S (Gasket Seal) external appearance
(Units: mm)
Hexagon Socket Head Male Connector KQ2S (Gasket Seal) dimensional drawing
Hexagon Socket Head Male Connector KQ2S (Gasket Seal) release button image
Applicable tubing outer diameter (mm) | Connection thread M | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||
ø3.2 | M3 × 0.5 | KQ2S23-M3G1 | 1.5 | 7 | 6.7 | 9.5 | 17.1 | 16.1 | 14.5 | 13.3 | 1.4 | 1.4 | 1.5 | 2.2 |
M5 × 0.8 | KQ2S23-M5□1 | 2 | 7 | 6.7 | 9.5 | 17.5 | 16.3 | 14.5 | 13.3 | 2.5 | 2.5 | 2 | 2.6 | |
ø4 | M3 × 0.5 | KQ2S04-M3G1 | 1.5 | 8 | 7.7 | 10 | 17.1 | 16.1 | 14.5 | 13.3 | 1.4 | 1.4 | 1.5 | 2.3 |
M5 × 0.8 | KQ2S04-M5□1 | 2.5 | 8 | 7.7 | 10 | 18.6 | 17.8 | 15.6 | 13.3 | 4 | 4 | 2.5 | 3 | |
M6 × 1.0 | KQ2S04-M6□1 | 3 | 8 | 7.7 | 10 | 18.5 | 17.8 | 14.5 | 13.3 | 4 | 4 | 3.1 | 4.1 | |
ø6 | M5 × 0.8 | KQ2S06-M5□1 | 2.5 | 10 | 9.7 | 12 | 19.5 | 17.8 | 16.5 | 13.3 | 4 | 4 | 2.5 | 3.5 |
M6 × 1.0 | KQ2S06-M6□1 | 3 | 10 | 9.7 | 12 | 19.1 | 18.1 | 15.1 | 13.3 | 4 | 4 | 3.1 | 5.1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Body Material | Application | Thread Material | Applicable Tube O.D.1 (φ) | Types of connection | Connection screw | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 91.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [SUS303, SUS304] SUS303+PBT | Clean circumstance | [SUS303, SUS304] SUS303 | 2 | M | 3×0.5 | Perfect circle | White | N/A | ||
฿ 61.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | UNF | 10-32 | Perfect circle | White | N/A | ||
฿ 81.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [SUS303, SUS304] SUS303+PBT | Clean circumstance | [SUS303, SUS304] SUS303 | 4 | M | 3×0.5 | Perfect circle | White | N/A | ||
฿ 81.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [SUS303, SUS304] SUS303+PBT | Clean circumstance | [SUS303, SUS304] SUS303 | 4 | M | 3×0.5 | Ellipse | White | N/A | ||
฿ 59.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 5×0.8 | Perfect circle | White | N/A | ||
฿ 59.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 5×0.8 | Ellipse | White | N/A | ||
฿ 60.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 6×1.0 | Perfect circle | White | N/A | ||
฿ 90.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | M | 5×0.8 | Perfect circle | White | N/A | ||
฿ 63.00 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | M | 6×1.0 | Perfect circle | White | N/A | ||
฿ 87.30 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | Uni | 1/4 | Perfect circle | White | N/A | ||
฿ 103.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | Uni | 3/8 | Perfect circle | White | N/A | ||
฿ 81.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [SUS303, SUS304] SUS303+PBT | Clean circumstance | [SUS303, SUS304] SUS303 | 3.2 | M | 3×0.5 | Perfect circle | White | N/A | ||
฿ 59.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Clean circumstance | [Standard (Brass)] Brass (Electroless nickel plating) | 3.2 | M | 5×0.8 | Perfect circle | White | N/A | ||
฿ 34.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 1/8 | UNF | 10-32 | Perfect circle | Orange | N/A | ||
฿ 40.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 1/8 | UNF | 10-32 | Ellipse | Orange | N/A | ||
฿ 44.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | UNF | 10-32 | Perfect circle | Orange | N/A | ||
฿ 44.10 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 1/8 | UNF | 10-32 | Ellipse | Orange | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [SUS303, SUS304] SUS303+PBT | Standard/Mini | [SUS303, SUS304] SUS303 | 2 | M | 3×0.5 | Perfect circle | Light Gray | N/A | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 5/32 | UNF | 10-32 | Perfect circle | Orange | N/A | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 5/32 | UNF | 10-32 | Ellipse | Orange | N/A | ||
฿ 40.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | UNF | 10-32 | Perfect circle | Orange | N/A | ||
฿ 40.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | UNF | 10-32 | Ellipse | Orange | N/A | ||
฿ 117.69 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 5/32 | UNF | 10-32 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [SUS303, SUS304] SUS303+PBT | Standard/Mini | [SUS303, SUS304] SUS303 | 4 | M | 3×0.5 | Perfect circle | Light Gray | N/A | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [SUS303, SUS304] SUS303+PBT | Standard/Mini | [SUS303, SUS304] SUS303 | 4 | M | 3×0.5 | Ellipse | Light Gray | N/A | ||
฿ 31.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | M | 5×0.8 | Perfect circle | Light Gray | N/A | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | M | 5×0.8 | Ellipse | Light Gray | N/A | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | M | 5×0.8 | Ellipse | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 37.80 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | M | 5×0.8 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 40.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 5×0.8 | Perfect circle | Light Gray | N/A | ||
฿ 40.50 ฿ 24.89 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 5×0.8 | Ellipse | Light Gray | N/A | ||
฿ 40.50 ฿ 33.75 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 5×0.8 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 34.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | M | 6×1.0 | Perfect circle | Light Gray | N/A | ||
฿ 40.50 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | M | 6×1.0 | Ellipse | Light Gray | N/A | ||
฿ 40.50 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | M | 6×1.0 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 44.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 6×1.0 | Perfect circle | Light Gray | N/A | ||
฿ 44.10 ฿ 27.43 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | M | 6×1.0 | Ellipse | Light Gray | N/A | ||
฿ 42.30 ฿ 35.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 38.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 4 | Uni | 1/8 | Ellipse | Light Gray | N/A | ||
฿ 45.00 ฿ 37.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 38.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 4 | Uni | 1/8 | Ellipse | Light Gray | N/A | ||
฿ 32.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | M | 5×0.8 | Perfect circle | Light Gray | N/A | ||
฿ 38.70 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | M | 5×0.8 | Ellipse | Light Gray | N/A | ||
฿ 38.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | M | 5×0.8 | Ellipse | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 38.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | M | 5×0.8 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 41.40 ฿ 26.01 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | M | 5×0.8 | Perfect circle | Light Gray | N/A | ||
฿ 41.40 ฿ 26.01 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | M | 5×0.8 | Ellipse | Light Gray | N/A | ||
฿ 41.40 ฿ 26.01 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | M | 5×0.8 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 34.20 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | M | 6×1.0 | Perfect circle | Light Gray | N/A | ||
฿ 41.40 ฿ 25.75 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | M | 6×1.0 | Ellipse | Light Gray | N/A | ||
฿ 41.40 ฿ 34.50 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | M | 6×1.0 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 44.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | M | 6×1.0 | Perfect circle | Light Gray | N/A | ||
฿ 44.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | M | 6×1.0 | Ellipse | Light Gray | N/A | ||
฿ 44.10 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 44.10 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | Uni | 1/8 | Ellipse | Light Gray | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | Uni | 1/8 | Ellipse | Light Gray | N/A | ||
฿ 39.60 ฿ 33.00 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 47.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 6 | Uni | 1/4 | Ellipse | Light Gray | N/A | ||
฿ 50.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 50.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 6 | Uni | 1/4 | Ellipse | Light Gray | N/A | ||
฿ 50.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 1/4 | UNF | 10-32 | Perfect circle | Orange | N/A | ||
฿ 54.00 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 1/4 | UNF | 10-32 | Perfect circle | Orange | N/A | ||
฿ 41.40 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 8 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 52.20 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 50.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 8 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 77.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 57.60 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 8 | Uni | 3/8 | Perfect circle | Light Gray | N/A | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 8 | Uni | 3/8 | Perfect circle | Light Gray | N/A | ||
฿ 63.90 ฿ 53.25 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 10 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 69.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | Uni | 1/8 | Perfect circle | Light Gray | N/A | ||
฿ 61.20 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 10 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 96.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 10 | Uni | 3/8 | Perfect circle | Light Gray | N/A | ||
฿ 100.80 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | Uni | 3/8 | Perfect circle | Light Gray | N/A | ||
฿ 78.30 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 10 | Uni | 1/2 | Perfect circle | Light Gray | N/A | ||
฿ 126.90 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 10 | Uni | 1/2 | Perfect circle | Light Gray | N/A | ||
฿ 75.60 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 12 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 70.20 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 5 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | Uni | 1/4 | Perfect circle | Light Gray | N/A | ||
฿ 77.40 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 12 | Uni | 3/8 | Perfect circle | Light Gray | N/A | ||
฿ 82.80 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | Uni | 3/8 | Perfect circle | Light Gray | N/A | ||
฿ 84.60 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 12 | Uni | 1/2 | Perfect circle | Light Gray | N/A | ||
฿ 93.60 | AIR PIPING ONE-TOUCHJOINT | 5 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 12 | Uni | 1/2 | Perfect circle | Light Gray | N/A | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 1 Piece(s) | Same day | [SUS303, SUS304] SUS303+PBT | Standard/Mini | [SUS303, SUS304] SUS303 | 3.2 | M | 3×0.5 | Perfect circle | Light Gray | N/A | ||
฿ 63.90 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [SUS303, SUS304] SUS303+PBT | Standard/Mini | [SUS303, SUS304] SUS303 | 3.2 | M | 3×0.5 | Ellipse | Light Gray | N/A | ||
฿ 38.70 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 3 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 3.2 | M | 5×0.8 | Perfect circle | Light Gray | N/A | ||
฿ 112.19 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 9 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 3.2 | M | 5×0.8 | Ellipse | Light Gray | N/A | ||
฿ 112.19 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 17 Day(s) | [Brass] PBT + Brass | Standard/Mini | [Standard (Brass)] Brass | 3.2 | M | 5×0.8 | Perfect circle | White | Lubricant:white petroleum jelly, release push color changeリリースブッシュ色変更 | ||
฿ 41.40 ฿ 26.01 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | Same day | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 3.2 | M | 5×0.8 | Perfect circle | Light Gray | N/A | ||
฿ 41.40 | AIR PIPING ONE-TOUCHJOINT | 10 Piece(s) | 55 Day(s) | [Brass] PBT + Brass (Electroless nickel plating) | Standard/Mini | [Standard (Brass)] Brass (Electroless nickel plating) | 3.2 | M | 5×0.8 | Ellipse | Light Gray | N/A |
Loading...
Types | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | NBR | Screw Mounting, Direction | With hex socket and straight | Operating Temperature(°C) | -5::60 |
Number of Connection Tubes(piece) | 1 | Color | White |
How can we improve?
How can we improve?