1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

PL-F60 Plain Caster

CASTER

PL-F60 Plain Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Indoor heavy-duty dual-wheel caster. Plate type ball caster [Load Capacity (kg)] 30

Part Number
26350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 220.63

CASTER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Ball Caster Mounting Height B(mm) 12.5 Load Range(daN) ~35.00
Stopper (Detail) No Wheel Material Nylon, Urethane Foam Wheel Characteristics No
Mounting Hole Type Round hole Wheel Diameter A or Diameter A(Ø) 22 Load Capacity(kg) 30

Please check the type/dimensions/specifications of the part 26350 in the PL-F60 Plain Caster series.