1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Shock Absorbing Spring Caster I-B High-Speed Coil Model SAJ-TO Bracket Set (No Wheels)

SSK CASTER

Shock Absorbing Spring Caster I-B High-Speed Coil Model SAJ-TO Bracket Set (No Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,689.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Plate type swivel caster with shock absorbers. [Applications]Used for logistics, platform truck, office equipment, data communication equipment.

 
Part Number
SAJ-TO-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,689.29

SSK CASTER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Properties Quiet Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 115(105)
Mounting Hole Pitch Width(mm) 115(105) Mounting Seat(mm) 140 Mounting Seat Width(mm) 140
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels)
Applicable wheel diameter(φ mm) 200

Please check the type/dimensions/specifications of the part SAJ-TO-200 in the Shock Absorbing Spring Caster I-B High-Speed Coil Model SAJ-TO Bracket Set (No Wheels) series.