1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Shock Absorbing Spring Caster I-A Center Coil Model SAK Series Bracket Set (No Wheels)

Shock Absorbing Spring Caster I-A Center Coil Model SAK Series Bracket Set (No Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,576.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SISIKU Addkreis, caster, buffer spring caster I-A center coil type, fixed, SAK series, metal fitting set (without wheels).

Part Number
SAK-100
SAKB-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail)

฿ 1,576.00

SSK CASTER 1 Piece(s) 7 Day(s) No

฿ 1,937.03

SSK CASTER 1 Piece(s) 11 Day(s) [With Rotation Stopper] Fixed with Stopper

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Properties Quiet Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch Length(mm) 80 Mounting Hole Pitch Width(mm) 45
Mounting Seat(mm) 104 Mounting Seat Width(mm) 80 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Metal Fitting Color (Finish) Bright Chromate Plating Specifications Bracket Set (without wheels) Applicable wheel diameter(φ mm) 100