1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Locking Screw, Class 2

Locking Screw, Class 2
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 79.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Set screw for press molds.
Overlaying using Type 1 prior to tightening results in a powerful thread locking.
The hex socket is one size larger than Type 1 of the same diameter to enable fastening of Type 1 without removing Type 2.
Can be sold in single units.
Material = S45C
Hardness = HRC 34 to 44
Surface treatment: Black oxide coating / temper color

 
Part Number
LS2-M12
LS2-M14
LS2-M16
LS2-M18
LS2-M22
LS2-M24
LS2-M26
LS2-M27
LS2-M28
LS2-M30
LS2-M32
LS2-M33
LS2-M34
LS2-M38
LS2-M40
LS2-M45
LS2-M50
LS2-M56
LS2-M68
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length
(mm)

฿ 79.87

OKT SCREW 1 Piece(s) Available 7 Day(s) 10126

฿ 81.24

OKT SCREW 1 Piece(s) Available 6 Day(s) 10146

฿ 89.27

OKT SCREW 1 Piece(s) Available 6 Day(s) 10168

฿ 98.34

OKT SCREW 1 Piece(s) Available 7 Day(s) 10188

฿ 129.03

OKT SCREW 1 Piece(s) 6 Day(s) 102210

฿ 122.53

OKT SCREW 1 Piece(s) Available 6 Day(s) 102410

฿ 122.53

OKT SCREW 1 Piece(s) Available 7 Day(s) 102610

฿ 128.58

OKT SCREW 1 Piece(s) Available 7 Day(s) 102710

฿ 146.72

OKT SCREW 1 Piece(s) Available 6 Day(s) 102810

฿ 152.76

OKT SCREW 1 Piece(s) Available 7 Day(s) 103010

฿ 152.76

OKT SCREW 1 Piece(s) Available 7 Day(s) 103210

฿ 152.76

OKT SCREW 1 Piece(s) Available 7 Day(s) 103310

฿ 170.91

OKT SCREW 1 Piece(s) Available 7 Day(s) 103410

฿ 352.00

OKT SCREW 1 Piece(s) Available 7 Day(s) 103815

฿ 400.00

OKT SCREW 1 Piece(s) Available 7 Day(s) 104015

฿ 569.03

OKT SCREW 1 Piece(s) 7 Day(s) 104515

฿ 789.68

OKT SCREW 1 Piece(s) 7 Day(s) 105020

฿ 952.26

OKT SCREW 1 Piece(s) 7 Day(s) 105620

฿ 1,308.39

OKT SCREW 1 Piece(s) 7 Day(s) 106820

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex socket (through) Material Steel
Surface Treatment Black Oxide Coating