1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Locking Screw, Class 1

Locking Screw, Class 1
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 29.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Set screw for press molds.
Standard type.
Can be sold in single units.
Materials: SCM435 (M3 to M12), S45C (M14 or more)
Hardness: HRC45 to 53 (M3 to M10), HRC34 to 44 (M12 or more)
Surface treatment: Black oxide coating / temper color

 
Part Number
LS1-M3
LS1-M4
LS1-M5
LS1-M6
LS1-M8
LS1-M10
LS1-M12
LS1-M14
LS1-M16
LS1-M18
LS1-M20
LS1-M24
LS1-M26
LS1-M27
LS1-M28
LS1-M30
LS1-M32
LS1-M33
LS1-M34
LS1-M36
LS1-M38
LS1-M40
LS1-M45
LS1-M50
LS1-M56
LS1-M68
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length
(mm)

฿ 29.03

OKT SCREW 1 Piece(s) 6 Day(s) 1033

฿ 29.03

OKT SCREW 1 Piece(s) 5 Day(s) 1043

฿ 29.03

OKT SCREW 1 Piece(s) 5 Day(s) 1054

฿ 29.03

OKT SCREW 1 Piece(s) 5 Day(s) 1065

฿ 38.71

OKT SCREW 1 Piece(s) 6 Day(s) 1086

฿ 48.39

OKT SCREW 1 Piece(s) 5 Day(s) 10108

฿ 67.74

OKT SCREW 1 Piece(s) 5 Day(s) 10128

฿ 61.90

OKT SCREW 1 Piece(s) Available 6 Day(s) 10148

฿ 96.77

OKT SCREW 1 Piece(s) 6 Day(s) 101610

฿ 78.42

OKT SCREW 1 Piece(s) Available 6 Day(s) 101810

฿ 83.42

OKT SCREW 1 Piece(s) Available 7 Day(s) 102010

฿ 108.47

OKT SCREW 1 Piece(s) 6 Day(s) 102412

฿ 116.48

OKT SCREW 1 Piece(s) Available 7 Day(s) 102612

฿ 129.03

OKT SCREW 1 Piece(s) 6 Day(s) 102712

฿ 128.58

OKT SCREW 1 Piece(s) Available 6 Day(s) 102812

฿ 141.13

OKT SCREW 1 Piece(s) 6 Day(s) 103012

฿ 146.72

OKT SCREW 1 Piece(s) Available 7 Day(s) 103212

฿ 146.72

OKT SCREW 1 Piece(s) Available 7 Day(s) 103314

฿ 158.81

OKT SCREW 1 Piece(s) Available 7 Day(s) 103414

฿ 218.67

OKT SCREW 1 Piece(s) Available 7 Day(s) 103618

฿ 341.34

OKT SCREW 1 Piece(s) Available 7 Day(s) 103818

฿ 368.00

OKT SCREW 1 Piece(s) Available 7 Day(s) 104018

฿ 655.74

OKT SCREW 1 Piece(s) 18 Day(s) 104518

฿ 898.06

OKT SCREW 1 Piece(s) 6 Day(s) 105025

฿ 1,014.19

OKT SCREW 1 Piece(s) 6 Day(s) 105625

฿ 1,370.32

OKT SCREW 1 Piece(s) 7 Day(s) 106825

Loading...

  1. 1

Basic Information

Shape Standard Mounting Hole Shape Hex Socket Material Steel
Surface Treatment Black Oxide Coating