1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Reny Extra Low Head Bolt with Hexalobular Hole / RYHS-0000 (Part Number)

Reny Extra Low Head Bolt with Hexalobular Hole / RYHS-0000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Nominal of Thread (M)] 3/4/5/6
[Material] RENY (Polyamide MXD6) 50% Glass Fiber Filled
[Color] Black
[Heat Warping Temperature] 1.82 MPa: 234°C
[UL Standard] UL94-HB (Materials)

 
Part Number
RYHS-0306
RYHS-0308
RYHS-0310
RYHS-0312
RYHS-0316
RYHS-0320
RYHS-0406
RYHS-0408
RYHS-0410
RYHS-0412
RYHS-0416
RYHS-0420
RYHS-0425
RYHS-0506
RYHS-0508
RYHS-0510
RYHS-0512
RYHS-0516
RYHS-0520
RYHS-0525
RYHS-0530
RYHS-0610
RYHS-0612
RYHS-0616
RYHS-0620
RYHS-0625
RYHS-0630
RYHS-0640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)

฿ 18.57

HSK BOLT 10 Piece(s) 12 Day(s) 10360.5

฿ 42.93

HSK BOLT 10 Piece(s) 12 Day(s) 10380.5

฿ 44.44

HSK BOLT 10 Piece(s) 12 Day(s) 103100.5

฿ 44.44

HSK BOLT 10 Piece(s) 12 Day(s) 103120.5

฿ 44.95

HSK BOLT 10 Piece(s) 12 Day(s) 103160.5

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 103200.5

฿ 20.75

HSK BOLT 10 Piece(s) 12 Day(s) 10460.7

฿ 44.95

HSK BOLT 10 Piece(s) 12 Day(s) 10480.7

฿ 44.95

HSK BOLT 10 Piece(s) 12 Day(s) 104100.7

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 104120.7

฿ 23.50

HSK BOLT 10 Piece(s) 12 Day(s) 104160.7

฿ 48.99

HSK BOLT 10 Piece(s) 12 Day(s) 104200.7

฿ 55.56

HSK BOLT 10 Piece(s) 12 Day(s) 104250.7

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 10560.8

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 10580.8

฿ 46.46

HSK BOLT 10 Piece(s) 12 Day(s) 105100.8

฿ 46.97

HSK BOLT 10 Piece(s) 12 Day(s) 105120.8

฿ 46.97

HSK BOLT 10 Piece(s) 12 Day(s) 105160.8

฿ 48.99

HSK BOLT 10 Piece(s) 12 Day(s) 105200.8

฿ 32.27

HSK BOLT 10 Piece(s) 12 Day(s) 105250.8

฿ 77.27

HSK BOLT 10 Piece(s) 12 Day(s) 105300.8

฿ 46.97

HSK BOLT 10 Piece(s) 12 Day(s) 106101

฿ 48.99

HSK BOLT 10 Piece(s) 12 Day(s) 106121

฿ 48.99

HSK BOLT 10 Piece(s) 12 Day(s) 106161

฿ 53.54

HSK BOLT 10 Piece(s) 12 Day(s) 106201

฿ 55.56

HSK BOLT 10 Piece(s) 12 Day(s) 106251

฿ 59.60

HSK BOLT 10 Piece(s) 12 Day(s) 106301

฿ 83.84

HSK BOLT 10 Piece(s) 12 Day(s) 106401

Loading...

  1. 1

Basic Information

Detailed Shape Extra Low Head Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Material Resin Surface Treatment No Thread Type Metric coarse
Additional Shape Standard Sales Unit Box/package Application Standard
Plastic Material RENY Color Black