(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Thin head height for flush surface mounting.
Appropriate for places where countersinking is not possible and where thickness is an obstacle.
[Materials/Finish]
Stainless steel (SUS-XM7)
A2-50 equivalent
Part Number |
---|
TFSS-0406 |
TFSS-0408 |
TFSS-0410 |
TFSS-0415 |
TFSS-0420 |
TFSS-0430 |
TFSS-0510 |
TFSS-0515 |
TFSS-0520 |
TFSS-0530 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253.00 | SCREW | 1 Pack(s) | 14 Pieces Per Package | 1 Day(s) | 4 | 6 | 0.7 | 4989999475104 | 819-5333 | ||
฿ 253.00 ฿ 174.11 | SCREW | 1 Pack(s) | 14 Pieces Per Package | Same day | 4 | 8 | 0.7 | 4989999475111 | 819-5334 | ||
฿ 253.00 | SCREW | 1 Pack(s) | 12 Pieces Per Package | 1 Day(s) | 4 | 10 | 0.7 | 4989999475128 | 819-5335 | ||
฿ 253.00 | SCREW | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 4 | 15 | 0.7 | 4989999482348 | 819-5352 | ||
฿ 253.00 | SCREW | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 4 | 20 | 0.7 | 4989999475142 | 819-5337 | ||
฿ 253.00 | SCREW | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | 4 | 30 | 0.7 | 4989999475159 | 819-5338 | ||
฿ 253.00 ฿ 174.11 | SCREW | 1 Pack(s) | 10 Pieces Per Package | Same day | 5 | 10 | 0.8 | 4989999475166 | 819-5339 | ||
฿ 253.00 | SCREW | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | 5 | 15 | 0.8 | 4989999475173 | 819-5340 | ||
฿ 253.00 | SCREW | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 5 | 20 | 0.8 | 4989999475180 | 819-5341 | ||
฿ 253.00 | SCREW | 1 Pack(s) | 6 Pieces Per Package | 1 Day(s) | 5 | 30 | 0.8 | 4989999475197 | 819-5342 |
Loading...
Mounting Hole Shape | Phillips | Surface Treatment_02 | No | Detailed Shape | Extra Low Head |
---|---|---|---|---|---|
Material | Stainless Steel (SUSXM7) | Thread Type | Metric coarse | Basic Shape | Standard (Round) |
Sales Unit | Box/package | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard | Screw Type | Complete thread |
How can we improve?
How can we improve?