1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38BS0/38SS0 (Part Number)

IRS1 TOGGLE

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-38BS0/38SS0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 658.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The 2S is a stainless steel type.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-38SS0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 658.81

IRS1 TOGGLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Attaching Method Straight Base Tightening Force(N) 2500 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Arm Height H(mm) 37.5
Arm Length L(mm) 43 Stroke S(mm) 2.5 Tightening Force (Range Selectable)(N) 2280~2999
Tip Screw Type Steel Bolt Tip Screw Position Adjustment Slide Adjustment Trusco code 792-9552