KAKURI Wooden Dowel Medium, 12 pieces

Brand :
KAKURI

Caution

    Product Description

    [Features]
    ・Wood can be constructed using only natural materials without metal nails.
    ・Planing is possible after driving (the peg/nail).
    [Applications]
    ・For joining wood to wood.
    ・As a hidden nail/peg.
    [Product Specifications]
    ・Number of pieces per pack (pieces): 12
    ・Overall length (mm): 60
    ・Diameter (mm): Maximum part 5, Minimum part 2.5
    ・JAN code: 4969402541107
    ・Trusco code: 817-9326
    ・Quantity per unit: 12 pieces
    ・Mass: 10g
    [Material/Finish]
    ・Natural wood

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    54110 | KAKURI Wooden Dowel Medium, 12 pieces | KAKURI | MISUMI Thailand