1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Caster (With Swivel Bracket and Front Wheel Brake) Wheel Diameter × Width: 150 × 50 mm. Load Capacity: 400 kg

ESC HEX HEAD BOLT

Caster (With Swivel Bracket and Front Wheel Brake) Wheel Diameter × Width: 150 × 50 mm. Load Capacity: 400 kg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,036.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: steel, Wheel: nylon 6
・Specification…Swivelfront brake
・Wheel dia. x Width…150 x 50mm
・Load capacity…400kg
・Overall height…197mm
・Weight…2.2kg

Part Number
EA986HP-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,036.36

ESC HEX HEAD BOLT 1 Piece(s) 6 Day(s)

Loading...

  1. 1