1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Pentagon Type Knob Bolt EA949GT-825【8 Pieces Per Package】

ESC LOW HEAD SCREWS

Pentagon Type Knob Bolt EA949GT-825
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 355.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・ABS resin
・Male screw-Chromate
・Screw dim.…8 x 25mm
・Flange dia.…45mm
・Qty…8

Part Number
EA949GT-825
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipInternal capacity

฿ 355.00

ESC LOW HEAD SCREWS 1 Pack(s)

8 Pieces Per Package

6 Day(s) 8 pieces

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 8 Mounting Section Type Threaded Mounting Section, Length L(mm) 25
Main Body, Type Rectangular Main Body Material ABS Resin Additional Function Not Provided
Mounting Section, Surface Treatment Chromate JAN Code 4518340203198 Outer Diameter of Knob(mm) 45
4-side finish None Square Type Pentagon Internal capacity 8 pieces

Please check the type/dimensions/specifications of the part EA949GT-825 in the Pentagon Type Knob Bolt EA949GT-825 series.