1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Female Treaded Pillar Grip EA948CE-128

ESC SET SCREWS

Female Treaded Pillar Grip EA948CE-128
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 272.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Phenolic resin
・Screw…M10 x 55
・A…80
・B…Dia. 26

Part Number
EA948CE-128
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 272.05

ESC SET SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Fixed Type Shape Stick Type (Straight) Handle Material Phenol
Mounting Method Tapped Nominal of Thread M M10 JAN Code 4548745433210
Size (mm) A: 80, B: diameter 26

Please check the type/dimensions/specifications of the part EA948CE-128 in the Female Treaded Pillar Grip EA948CE-128 series.