1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

[Steel] Knob, Male Thread EA948BB-13A

ESC SOCKET HEAD CAP SCREWS

[Steel] Knob, Male Thread EA948BB-13A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 354.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Size …Screw :M10×25D:36mmH:23mmd:20mm
・Made-Steel (Chrome Plating Finish )
・1Including

Part Number
EA948BB-13A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 354.55

ESC SOCKET HEAD CAP SCREWS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M10 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 25
Main Body, Type Round Shape Main Body Material Steel Round Shape, Type Standard
Additional Function Not Provided JAN Code 4548745279795 Outer Diameter of Knob(mm) 36
4-side finish Knurling Size (mm) D: 36mmH: 23mmd: 20 mm

Please check the type/dimensions/specifications of the part EA948BB-13A in the [Steel] Knob, Male Thread EA948BB-13A series.