(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The highly corrosion-resistant stainless steel is suitable for use on ships.
Part Number |
---|
EA463CD-23 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,037.85 | MARINE GUARD CLAMP | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 13 | 23 | 4518340713321 |
Loading...
Material | Stainless Steel | Hex (Straight-Slot) Screw | 5/16" (8 mm) |
---|
Please check the type/dimensions/specifications of the part EA463CD-23 in the Marine Guard Clamp (SS) series.
Part Number |
---|
EA463CD-20 |
EA463CD-27 |
EA463CD-38 |
EA463CD-51 |
EA463CD-57 |
EA463CD-64 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Hose O.D. Tightening Range (Min) (mm) | Hose O.D. Tightening Range (Max.) (mm) | JAN Code |
---|---|---|---|---|---|---|---|---|
฿ 1,036.95 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 11 | 20 | 4518340713314 | ||
฿ 1,039.20 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 14 | 27 | 4518340713338 | ||
฿ 1,068.04 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 21 | 38 | 4518340769618 | ||
฿ 1,141.90 | 1 Pack(s) | 10 Pieces Per Package | 6 Day(s) | 27 | 51 | 4518340769632 | ||
฿ 774.78 | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 33 | 57 | 4518340769649 | ||
฿ 778.03 | 1 Pack(s) | 10 Pieces Per Package | 4 Day(s) | 40 | 64 | 4518340769656 |
How can we improve?
How can we improve?