1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

PP Straight Type Connector EA425KF-8

PP STRAIGHT TYPE CONNECTOR

PP Straight Type Connector EA425KF-8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 149.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Polypropylene
・Hoses with 3 sizes can be connected.
・OD (mm)…6, 7, 8
・Length…53mm

Part Number
EA425KF-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 149.53

PP STRAIGHT TYPE CONNECTOR 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Related Components JAN Code 4518340613782

Please check the type/dimensions/specifications of the part EA425KF-8 in the PP Straight Type Connector EA425KF-8 series.