1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

T type union (2 pcs.)【2 Pieces Per Package】

T type union (2 pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Esco one-touch fitting T-type union (2 pieces).

Part Number
EA140HL-6
EA140HL-8
EA140HL-10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Tube O.D.1
(φ)
JAN Code

฿ 237.53

T-TYPE UNION 1 Pack(s)

2 Pieces Per Package

5 Day(s) 64518340882508

฿ 269.46

T-TYPE UNION 1 Pack(s)

2 Pieces Per Package

5 Day(s) 84518340882515

฿ 303.24

T-TYPE UNION 1 Pack(s)

2 Pieces Per Package

5 Day(s) 104518340882539

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Union, Equal Dia. Union Tees Operating Temperature(°C) -15::60
Material Details Brass, Resin (PBT) Operating Pressure 0 to 1 MPa (0 to 10 kgf/cm^2) Type Quick-connect fitting