(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal M] 4
[Material] SUS410
[Surface Processing] None (Bare) / Stainless Steel Plating / German Brown Plating, Tin Plating, Black Coating (Matte) / Head Coating (Black) / Black Painted / White Painted
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 11.08 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 40 | No | Low Quantity (can be purchased from one) | |||
฿ 12.05 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 45 | No | Low Quantity (can be purchased from one) | |||
฿ 12.71 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 50 | No | Low Quantity (can be purchased from one) | |||
฿ 2,681.03 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 40 | [Copper Plating] German Brown plating | Box/package | ||
฿ 3,047.61 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 45 | [Copper Plating] German Brown plating | Box/package | ||
฿ 3,355.74 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 40 | [Tin Plating] Tin plating | Box/package | ||
฿ 3,814.84 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 45 | [Tin Plating] Tin plating | Box/package | ||
฿ 4,121.81 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 15 Day(s) | 10 | 50 | [Tin Plating] Tin plating | Box/package | ||
฿ 2,748.00 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 40 | [Black Painted] Black Paint | Box/package | ||
฿ 3,123.48 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 45 | [Black Painted] Black Paint | Box/package | ||
฿ 2,664.39 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 40 | [Black Painted] Head Paint (Matt Black) | Box/package | ||
฿ 3,029.81 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 45 | [Black Painted] Head Paint (Matt Black) | Box/package | ||
฿ 2,664.39 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 40 | [Black Painted] Head Paint (Black) | Box/package | ||
฿ 3,029.81 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 45 | [Black Painted] Head Paint (Black) | Box/package | ||
฿ 2,664.39 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 40 | [White Painted] White Coating | Box/package | ||
฿ 3,029.81 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 45 | [White Painted] White Coating | Box/package | ||
฿ 2,777.03 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 40 | Stainless Steel Plating | Box/package | ||
฿ 3,156.00 | SA11 FASTENING | 1 Pack(s) | 700 Pieces Per Package | 15 Day(s) | 10 | 45 | Stainless Steel Plating | Box/package | ||
฿ 5,561.42 | SA11 FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 15 Day(s) | 10 | 19 | [Tin Plating] Tin plating | Box/package | ||
฿ 3,543.87 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 25 | [Tin Plating] Tin plating | Box/package | ||
฿ 3,616.65 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 15 Day(s) | 10 | 30 | [Tin Plating] Tin plating | Box/package | ||
฿ 3,236.90 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 15 Day(s) | 10 | 35 | [Tin Plating] Tin plating | Box/package |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | SUS410 | Thread Type | Drill Screw |
Tip Shape | Other special shapes | Additional Shape | Standard |
How can we improve?
How can we improve?