Hexagon Socket Bolt (Cap Screw)

Caution
- This is a representative image. See the product standards for details.
Product Description
The hexagon socket head cap screw (cap bolt) has a hexagonal hole in the cylindrical head.
[Features]
・Uses a hexagon wrench for tightening. Also called a cap screw or socket screw.
・Since the hexagon wrench can be used only for the size, strong tightening is possible without breaking the bolts.
・[Nominal M] 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 30
・[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Tin Cobalt