Hexagon Socket Bolt (Cap Screw), by Ansco

Caution
- This is a representative image. See the product standards for details.
Product Description
The hexagon socket head cap screw (cap bolt) has a hexagonal hole in the cylindrical head.
[Features]
・Uses a hexagon wrench for tightening. Also called a cap screw or socket screw.
・Since the hexagon wrench can be used only for the size, strong tightening is possible without breaking the bolts.
・[Nominal M] 2, 2.5, 2.6, 3, 4, 5, 6, 8
・[Material] Steel · Stainless Steel
・[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Black Nickel, Dacrotized, Tin Cobalt