(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] 3 4 5 6 8
[Material] SWCH Equivalent, Stainless Steel
[Surface Processing] None / Bare / Trivalent Black / Trivalent White / Unichrome Plating / Chromate Plating / Black Chromate / Nickel Plating / Chrome Plating / Tin Cobalt / Black Coating
Part Number |
---|
CSHP1-STGSC-M6-35 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,315.35 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 15 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | - | Box/package |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | Hex Socket | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?