(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal] M2 M2.5 M2.6 M3 M4 M5 M6 M8 M10 M12
[Material] Steel, Stainless Steel
[Surface Processing] None / Unichrome Plating / Chromate Plating / Trivalent White / Trivalent Black / Nickel Plating / Chrome Plating / Black Chromate / Tin Cobalt / Black Coating / Loosening Prevention (Thread-Lock)
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Nominal of Thread (M) | Material | Surface Treatment_ | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 45.34 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 40 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 57.91 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 19.09 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 8 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 15.60 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 66.67 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 77.34 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 80.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 27.31 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 24.89 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.98 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 15 | 4 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 9.09 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 8.50 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.16 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 9.82 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 10.45 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | ||
฿ 3,153.00 | FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 18 | 8 | [Steel] Steel | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 10.07 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 15.52 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 4 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 12.49 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 3,183.00 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) | 10 | 35 | 5 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 9.09 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 5 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 7.89 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 6 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 8.56 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 8 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 9.21 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 10 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 9.85 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 6 | [Steel] Steel | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 9.04 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 2.5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 11.58 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 2 | 2.6 | [Steel] Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 9.06 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 12 | 2.6 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 16.24 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 4 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 10.64 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 4 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 24.19 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 40 | 4 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | |||
฿ 11.44 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 12.75 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 40 | 5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 13.46 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 15.35 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 5 | [Steel] Steel | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 6,117.00 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | - | 2.5 | 2.5 | [Steel] Steel | [Chromate Plating] Black Chromate | Box/package | ||
฿ 5,552.77 | SA11 FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | - | 2.5 | 2.5 | [Steel] Steel | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 10.88 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 12 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 8.47 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.90 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 15 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 10.91 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 12.13 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 18 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 14.56 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 14.59 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 16.39 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 25 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 18.92 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 21.55 | FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 35 | 3 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 10.17 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 13.42 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 18 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 13.45 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 20 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 13.48 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 15.32 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 25 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 15.38 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 19.71 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 24.28 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 40 | 4 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.86 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 4 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 11.05 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 14 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 10.47 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 13.61 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 22.47 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 30 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 53.93 ฿ 14.35 | FASTENING | 1 Piece(s) | Same day | 10 | 35 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 26.70 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 40 | 5 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 11.69 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 16.08 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 18 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 16.19 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 32.00 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 35 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 60.07 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 40 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 35.43 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 40.00 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 50 | 6 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 13.43 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 6 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 14.28 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 12 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 14.98 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 18.10 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 16 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 18.79 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 18 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 22.47 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 39.62 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 30 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 48.77 | FASTENING | 1 Piece(s) | 7 Day(s) | 10 | 35 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 51.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 45 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 74.67 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 55 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 91.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 8 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 20.11 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 31.24 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 47.62 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 30 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 56.77 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 35 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 95.24 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 55 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 115.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 60 | 10 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 27.31 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 14 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 35.81 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 18 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 43.05 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 22 | 12 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) |
Loading...
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard | Additional Shape | Standard |
How can we improve?
How can we improve?