1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Super Bearing Nut

Super Bearing Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 540.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.
  • Dimensions not in the product information are also available.

Product Description

[Shape] Round
[Material] Steel
[Surface Processing] None / Chromate Plating
[Screw Type] Metric Coarse
[Nominal of Thread] M12X1.0/M15X1.0/M17X1.0/M20X1.0/M25X1.5/M30X1.5/M35X1.5/M40X1.5/M45X1.5/M50X1.5/M55X2.0/M60X2.0/M65X2.0/M70X2.0/M75X2.0/M80X2.0/M85X2.0/M90X2.0/M95X2.0/M100X2.0/M105X2.0
[Type] Lock Nut

Part Number
SPBER-ST-12
SPBER-ST-15
SPBER-ST-17
SPBER-ST-20
SPBER-ST-25
SPBER-ST-30
SPBER-ST-35
SPBER-ST-40
SPBER-ST-45
SPBER-ST-50
SPBER-ST-55
SPBER-ST-60
SPBER-ST-65
SPBER-ST-70
SPBER-ST-75
SPBER-ST-80
SPBER-ST-90
SPBER-ST-95
SPBER-ST-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread M

฿ 540.96

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M12X1.0

฿ 540.19

FASTENING 1 Piece(s) 6 Day(s) 10M15X1.0

฿ 540.19

SA11 FASTENING 1 Piece(s) 5 Day(s) 10M17X1.0

฿ 554.29

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M20X1.0

฿ 662.10

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M25X1.5

฿ 728.39

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M30X1.5

฿ 749.34

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M35X1.5

฿ 1,041.53

FASTENING 1 Piece(s) 5 Day(s) 10M40X1.5

฿ 675.25

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M45X1.5

฿ 790.14

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M50X1.5

฿ 864.39

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M55X2.0

฿ 1,042.84

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M60X2.0

฿ 1,209.70

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M65X2.0

฿ 1,292.19

SA11 FASTENING 1 Piece(s) 5 Day(s) 10M70X2.0

฿ 1,355.81

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M75X2.0

฿ 1,515.05

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M80X2.0

฿ 2,533.34

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M90X2.0

฿ 2,864.00

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M95X2.0

฿ 3,246.10

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M100X2.0

Loading...

  1. 1

Basic Information

Type Lock Nut Shape Round shape Material Steel
Surface Treatment Without surface treatment Screw Type Metric (coarse) Thread