1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Open Round Eye

Open Round Eye
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An open type eye plate mounted on the frame T-groove.

[Applications]
· Can be used as terminal metal fittings for chains, wires, ropes, etc.

 
Part Number
ORI5-25B
ORI5-B
ORI5-H
ORI6-25B
ORI6-B
ORI6-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Accessory Width
(mm)

฿ 249.72

YKL SPECIAL ALMINUM FLAME 1 Piece(s) 3 Day(s) -Connection AccessoryBolt and nut support clip (for 25 series frames)33

฿ 307.50

YKL CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) -Connection AccessoryBolt and nut (for 40 series frames)33

฿ 263.17

YKL CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) 10HookNA33

฿ 310.06

YKL SPECIAL ALMINUM FLAME 1 Piece(s) 6 Day(s) -Connection AccessoryBolt and nut support clip (for 25 series frames)40

฿ 363.78

YKL CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) -Connection AccessoryBolt and nut (for 40 series frames)40

฿ 333.94

YKL CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) 10HookNA40

Loading...

  1. 1

Basic Information

Material Stainless Steel Material SUS304