(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for retaining and positioning of guide rail.
· Type with urethane (bolt) mitigates impact noise.
Part Number |
---|
LSMN-01 |
LSMN-01S |
LSMN-02 |
LSMN-02S |
LSMN-03 |
LSMN-03S |
LSMN-04 |
LSMN-04S |
LSMN-05 |
LSMN-05S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Series corresponding to IKO | Series corresponding to NSK | Series Corresponding to THK | Width (mm) | Height (mm) | Thickness (mm) | Screw Hole Pitch P (mm) | Included Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 538.20 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 8 Day(s) | 10 | SS400 | Black oxide finish | - | - | SHW12,SHW14 | 50 | 30 | 12 | 35 | M5×35 | ||
฿ 860.50 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | NA | - | - | SHW12,SHW14 | 50 | 30 | 12 | 35 | M5×35 | ||
฿ 638.58 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 8 Day(s) | 10 | SS400 | Black oxide finish | LWFF33,LWFS33 | LW17EL | SHW17 | 65 | 32 | 12 | 50 | M5×35 | ||
฿ 1,216.66 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 15 Day(s) | 10 | SUS304 | NA | LWFF33,LWFS33 | LW17EL | SHW17 | 65 | 32 | 12 | 50 | M5×35 | ||
฿ 716.66 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 15 Day(s) | 10 | SS400 | Black oxide finish | LWFF37,LWFS37 | LW21EL | SHW21 | 65 | 38 | 12 | 50 | M5×40 | ||
฿ 1,216.66 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 15 Day(s) | 10 | SUS304 | NA | LWFF37,LWFS37 | LW21EL | SHW21 | 65 | 38 | 12 | 50 | M5×40 | ||
฿ 759.52 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 8 Day(s) | 10 | SS400 | Black oxide finish | LWFF42,LWFS42 | LW27EL | SHW27 | 75 | 45 | 16 | 60 | M6×50 | ||
฿ 1,203.37 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 8 Day(s) | 10 | SUS304 | NA | LWFF42,LWFS42 | LW27EL | SHW27 | 75 | 45 | 16 | 60 | M6×50 | ||
฿ 981.44 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 8 Day(s) | 10 | SS400 | Black oxide finish | LWFF69 | LW35EL | SHW35 | 125 | 49.5 | 16 | 100 | M8×55 | ||
฿ 2,616.66 | IWT LINEAR GUIDE PARTS LSMN | 1 Piece(s) | 15 Day(s) | 10 | SUS304 | NA | LWFF69 | LW35EL | SHW35 | 125 | 49.5 | 16 | 100 | M8×55 |
Loading...
Type_01 | Stopper |
---|
How can we improve?
How can we improve?