1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stocking Plug (Sunken) Gosho Industrial【1-100 Pieces Per Package】

Stocking Plug (Sunken) Gosho Industrial
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 23.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number
SPH-ST-800.5
SPH-ST-GM1 1/2
SPH-ST-GM1 1/4
SPH-ST-GM2
SPHB-ST-GM1
SPHB-ST-GM1/2
SPHB-ST-GM1/4
SPHB-ST-GM1/8
SPHB-ST-GM3/4
SPHB-ST-GM3/8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSShape Mounting Hole Shape Nominal of Thread (R) Length
(mm)
Material Surface Treatment Plug Type Thread Part Dry Seal Sales Unit Wrench Flats

฿ 65.81

SA11 FASTENING 1 Piece(s) 6 Day(s) 10--------Low Quantity (can be purchased from one)-

฿ 1,235.81

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket1 1/220[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)22

฿ 715.43

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket1 1/419[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)22

฿ 2,276.96

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket222[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)27

฿ 253.34

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket116.5[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)17

฿ 53.34

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket1/212[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)10

฿ 38.86

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket1/48.9[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)6

฿ 23.30

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket1/87[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)5

฿ 9,360.39

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10StandardHex Socket3/414[Steel] Steel[Not Provided] FabricSunk Head PlugNABox/Package14

฿ 47.24

FASTENING 1 Piece(s) Available 6 Day(s) 10StandardHex Socket3/810[Steel] Steel[Not Provided] FabricSunk Head PlugNALow Quantity (can be purchased from one)8

Loading...

  1. 1