1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Disc Spring, For Heavy Loads, By TAIYO Stainless Spring Co., Ltd.

FASTENING

Disc Spring, For Heavy Loads, By TAIYO Stainless Spring Co., Ltd.
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,389.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Product Description

[Nominal] 4 to 91
[Material] Steel / Stainless steel
[Surface treatment] None

Part Number
WSCA-SUS-M45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,389.34

FASTENING 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Material Stainless Steel Inner Dia. d(mm) 46 Nominal of Thread (M) 45
Type Spring Washer Type (Application) Spring Washer Sales Unit Low Quantity (can be purchased from one)
Thickness t(mm) 5 Type Spring Washers Disc Spring Washers Material: Stainless Steel SUS304
Material Steel S55C

Please check the type/dimensions/specifications of the part WSCA-SUS-M45 in the Disc Spring, For Heavy Loads, By TAIYO Stainless Spring Co., Ltd. series.