1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mesh, With Protection Film Punching Metal (Aluminum) EA952B-372

NET

Mesh, With Protection Film Punching Metal (Aluminum) EA952B-372
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,967.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material …Aluminum Steel Plate
・With Protective-Film made of Polyethylene on one side
・The Surface Will Be Protected During Transportation Or Being Worked Upon, Maintaining The Surface Status Until The Transportation/work Is Completed.
・Size …500×500mm
・Hole Dia …5mm
・Pitch …8mm
・Thickness …1.5mm

Part Number
EA952B-372
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,967.78

NET 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape Square shape Materials Aluminum Type Perforated Metal Sheets
Size 500×500mm Material (details) A1100-H14 Hole diameter 5mm
Thickness 1.5mm Pitch 8mm

Please check the type/dimensions/specifications of the part EA952B-372 in the Mesh, With Protection Film Punching Metal (Aluminum) EA952B-372 series.