1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-33

NET

Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-33
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,314.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Vinyl coated wire net
・Width-910mm
・Mesh-#20 x 20mm
・Length-30m/roll

Part Number
EA952AC-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,314.52

NET 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape Square shape Materials steel Type Fence Nets
Texture #20 (0.85 mm) × 20 mm Color Green Weight 10.1 kg
Detail 1 Vinyl coating wire mesh Product Detail Type 0.91 × 15 to 30 m / Hexagonal Pattern Mesh (Steel Vinyl Coating) Length 30m
Width 910mm

Please check the type/dimensions/specifications of the part EA952AC-33 in the Mesh, Vinyl Hexagonal Net (Wire Net) EA952AC-33 series.