1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 5/12/2021 to 6:00 6/12/2021. We apologize for the inconvenience.
  • Impact of production base operation restrictions on shipments and orders > คลิก
  • แจ้งวันหยุดทำการในเดือน ธันวาคม 2564 และวันหยุดทำการเทศกาลปีใหม่ 2565 | Notice holiday in December 2021 and New Year Holidays 2022 > คลิก

Woven Net (Stainless Steel) EA952A-10 (EA952A-10)

Woven Net (Stainless Steel) EA952A-10 EA952A-10
You can add up to 6 items per a category to the compare list.

CAD Data unavailable
Part Number :
  • Starting From :
    928.20฿/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Product Description

【Product Specifications】
・Dim.-490 x 500mm
・Mesh…10
・Wire dia.…0.4mm

 
Part Number
EA952A-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

928.20฿

1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA952A-10 in the Woven Net (Stainless Steel) EA952A-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)