1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Disk Spring Lock Washer for Hex Socket Head Bolt (for Heavy Loads)【1-700 Pieces Per Package】

WASHER

Disk Spring Lock Washer for Hex Socket Head Bolt (for Heavy Loads)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 5.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Because of the axisymmetric shape, the bolt axial force can be evenly supported on the bearing surface, and no bending moment acts on the bolt.

 
Part Number
CDW-14-H-N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed)

฿ 14,231.62

WASHER 1 Pack(s)

700 Pieces Per Package

6 Day(s) 10Nickel Plating14.621142Box/package[Nickel Plating] Nickel plating

Loading...

  1. 1

Basic Information

Material Steel Type Spring Washer Type (Application) Spring Washer
Type Spring Washers Serrated Conical Disc Spring Washers Material Steel S50C to S65C Load Type No. 3 (For Heavy Load)

Please check the type/dimensions/specifications of the part CDW-14-H-N in the Disk Spring Lock Washer for Hex Socket Head Bolt (for Heavy Loads) series.

Products with similar specification

Part Number
CDW-12-H
CDW-12-H-3W
CDW-12-H-N
CDW-16-H
CDW-16-H-3W
CDW-16-H-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed)

฿ 12.77

1 Piece(s) Same day 10-12.618121.8Low Quantity (can be purchased from one)[Not Provided] Non treated

฿ 14.10

1 Piece(s) Available 5 Day(s) 10[Trivalent Chromate] Trivalent White12.618121.8Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 15.40

1 Piece(s) Available 5 Day(s) 10Nickel Plating12.618121.8Low Quantity (can be purchased from one)[Nickel Plating] Nickel plating

฿ 59.77

1 Piece(s) 5 Day(s) 10-16.924162.3Low Quantity (can be purchased from one)[Not Provided] Non treated

฿ 30.80

1 Piece(s) Available 5 Day(s) 10[Trivalent Chromate] Trivalent White16.924162.3Low Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 41.15

1 Piece(s) 5 Day(s) 10Nickel Plating16.924162.3Low Quantity (can be purchased from one)[Nickel Plating] Nickel plating