1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Screw-In Type Quiet Caster (Elastomer Wheels), Freely Rotating

Screw-In Type Quiet Caster (Elastomer Wheels), Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 745.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Turns quietly and does not leave slip marks on the floor.
· A screw-in type caster that is ideal for transport wagons or racks
· A silent caster that is suitable for use indoors.

Features

●The traveling sound is quiet and there is no slip mark on the floor.

Specification

●Allowable Weight (dAN):60
●Allowable Weight (kgf):61.2
●L(mm):40
●Screw T:M16
●Thread Pitch(mm):2
●Flexible Type

Materials

●Metal Fitting: Steel
●Wheel: Silent Elastomer
Part Number
TYST-75SEL
TYST-100SEL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
JAN code Ordering Code

฿ 745.00

CASTERS 1 Piece(s) 1 Day(s) 10475274989999334777484-7539

฿ 834.00

CASTERS 1 Piece(s) 1 Day(s) 132100284989999334791484-7521

Loading...

  1. 1

Basic Information

Properties Quiet Allowable Load(daN) 60 Wheel Material Quiet Elastomer
Fitting Material Steel Load Category Light Load Thread Pitch(mm) 2
Axial length L(mm) 40 Allowable Load(kgf) 61.2 Screw T M16
Specifications Screw-in/Free-Moving Type (With 2-level stopper) Ordering Unit(piece) 1 pc.