(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Joining installation reinforcement is more effective.
● Lead free.
[Applications]
● Joining reinforcement.
Part Number |
---|
SB8065-5X1000 |
SB8066-3X1000 |
SB8066-7X1000 |
SBMA005-3X1000 |
SBMA005-5X1000 |
SBMA006-3X1000 |
SBMA006-5X1000 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Thickness (mm) | Type | Material | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,899.90 | TAKIRON | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 5 | Square | PVC | 4935967012772 | 483-7096 | 333 | ||
฿ 2,126.54 | TAKIRON | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 3 | Triangle | PVC | 4935967012758 | 483-7100 | 71 | ||
฿ 3,362.82 | TAKIRON | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 7 | Triangle | PVC | 4935967012765 | 483-7118 | 400 | ||
฿ 2,273.39 | TAKIRON | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 3 | Square | Acrylic | 4935967012802 | 483-7126 | 64 | ||
฿ 3,073.19 | TAKIRON | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 5 | Square | Acrylic | 4935967012819 | 483-7134 | 178 | ||
฿ 2,172.27 | TAKIRON | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 3 | Triangle | Acrylic | 4935967012826 | 483-7142 | 100 | ||
฿ 2,968.04 | TAKIRON | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | 5 | Triangle | Acrylic | 4935967012833 | 483-7151 | 277 |
Loading...
Type_2 | Building auxiliary materials | Building Auxiliary Material Types | Reinforcements (Adhesive Rod) | Color | Clear |
---|---|---|---|---|---|
Length(mm) | 1000 | Ordering Unit(Package) | 1 |
How can we improve?
How can we improve?