1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

VP Pipe (For Pressure Piping/Miscellaneous Drainage) Rigid PVC

VP PIPE

VP Pipe (For Pressure Piping/Miscellaneous Drainage) Rigid PVC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,393.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Semi-permanently prevents corrosion; interior is very smooth so there is very little friction resistance; keeps slime, etc. from adhering inside; drains water effectively for many years. Thick VP pipe can be applied to any water drainage facilities.
● For drainage facilities such as effluent, sewage and rainwater in buildings.

Part Number
VP50-2M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,393.67

VP PIPE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Type VP Pipe (Thick) Nominal Diameter(φ) 50 Length(mm) 2000
Outer Diameter D(mm) 60 Thickness t(mm) 4.1 Length L(mm) 2000
Types of tube, pipe VP Material Hard polyvinyl chloride (PVC) Application Miscellaneous drainage, dirty water, and rainwater and drainage
Nominal Diameter 50 Quantity(piece) 1 JAN code 4974007300479
Ordering Code 446-2777 Mass(g) 2244

Please check the type/dimensions/specifications of the part VP50-2M in the VP Pipe (For Pressure Piping/Miscellaneous Drainage) Rigid PVC series.