1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

NSSP Stainless Steel Tube (No Thread)

NSSP Stainless Steel Tube (No Thread)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,179.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Widely-used general stainless steel pipe for plumbing.

Features

●It is a stainless Steel pipe for piping which is widely used in general.

Specification

●Length(m):2
●JIS G3459 Standard Product

Materials

●Stainless Steel(SUS304)
Part Number
SUS304TPA3X15X2M
SUS304TPA3X20X2M
SUS304TPA3.5X25X2M
SUS304TPA3.5X32X2M
SUS304TPA3.5X40X2M
SUS304TPA4X50X2M
SUS304TPA5X65X2M
SUS304TPA5.5X80X2M
SUS304TPA6X100X2M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter (A) Nominal Diameter (B) O.D.
(mm)
Thickness
(mm)
Ordering Code Mass
(kg)

฿ 2,179.66

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 151/221.73454-73492.80

฿ 2,554.48

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 203/427.23454-73573.62

฿ 3,706.60

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 251343.5454-73145.30

฿ 4,720.20

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 321 1/442.73.5454-73226.85

฿ 5,384.00

NITTETSUSUMIKIN 1 Piece(s) 14 Day(s) 401 1/248.63.5454-73317.85

฿ 7,135.71

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 50260.54454-736511.25

฿ 11,862.51

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 652 1/276.35454-738117.80

฿ 15,565.04

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 80389.15.5454-737323.00

฿ 21,249.92

NITTETSUSUMIKIN 1 Piece(s) 4 Day(s) 1004114.36454-739032.40

Loading...

  1. 1

Basic Information

Length(m) 2 Quantity 1