1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Plain Washer【500-4,000 Pieces Per Package】

Plain Washer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· A general type plain washer that prevents the head of the external thread, or the nut, from biting into the base material.
· In addition to being made of steel, it also uses corrosion-resistant stainless steel (SUS304) material.

Part Number
W-SUS-0006
W-SUS-0008
W-SUS-0010
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal diameter Thickness t
(mm)
Material: Stainless Steel Surface Treatment (Detailed) Material Steel Qty. JAN code Ordering Code Mass
(kg)

฿ 2,255.00

KONOE 1 Pack(s)

4,000 Pieces Per Package

1 Day(s) Stainless SteelNo6.51361SUS304No-50004997265901479360-64654.40

฿ 2,793.64

KONOE 1 Pack(s)

2,000 Pieces Per Package

1 Day(s) Stainless SteelNo8.51881.6SUS304No-15004997265901486360-64734.40

฿ 2,331.67

KONOE 1 Pack(s)

1,000 Pieces Per Package

1 Day(s) Stainless SteelNo10.522101.6SUS304No-10004997265901493360-64814.10

Loading...

  1. 1

Basic Information

Type Flat Washer Type (Application) Flat Washer Sales Unit Box/package