1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Semi-Order Stage (Magnetic Base Type XY Axis)

PRECISE POSITIONING STAGE

Semi-Order Stage (Magnetic Base Type XY Axis)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 30,767.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]Table materials: aluminum alloy, Table surface treatment: Nashiji lacquer black anodizing.

 
Part Number
SO-31
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 30,767.46

PRECISE POSITIONING STAGE 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Feeding Method Feed Screw Table Material Aluminum Alloy Table Surface Treatment Satin black anodize
Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 60.1~70 Table Size (Length) L(mm) 80
Table Size (Width) W(mm) 40 Table Size (Thickness) H(mm) 69.8 Through Hole (Table Center Hole) No
Feed Knob Position Holoaxial center Clamp No Stage Surface(mm) 80×40

Please check the type/dimensions/specifications of the part SO-31 in the Semi-Order Stage (Magnetic Base Type XY Axis) series.