Aluminum Extrusion (M6 / for Medium Loads) 30 × 60

Brand :
YAMATO CO LTD
Caution
Product Description
● Structural material for use with medium loads, and machine safety cover.
● Sound proof cover.
● Frame for cleaning equipment for machine liquid crystal.
Usage
●Structures for medium loads, safety covers for machines.●Sound proof cover.
●Frames of machine liquid crystal cleaning device, etc.
Specification
●Width(mm):30●Height(mm):60
●Bolt Size(mm):6
●Cross sectional area: 708.40mm2
Materials
●Aluminum●Surface Treatment: Alumite Treatment