1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cap Screw Bolt (YCB-04-10)

YAMATO

Cap Screw Bolt (YCB-04-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● With the superior strength, head breaking is eliminated. [Size]M4/M6/M8 [Material] Steel

Specification

●Q'ty Per Pack(piece):100
●Screw Diameter: M6

Materials

●Steel
●Surface Treatment: Trivalent Chromate Treatment
Part Number
YCB-04-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Dia.
(mm)
Thread Length
(mm)
Application JAN code Ordering Code Mass
(g)

฿ 13.00

YAMATO 100 Piece(s) 10 Day(s) 410For Steel Brackets4562138860223177-76881.9

Loading...

  1. 1

Basic Information

Type Shake Proof Washer Material Steel Surface Treatment Trivalent Chromate
Quantity(piece) 1

Please check the type/dimensions/specifications of the part YCB-04-10 in the Cap Screw Bolt series.

Products with similar specification

Part Number
YCB-04-12
YCB-06-15
YCB-06-17
YCB-08-18
YCB-08-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Dia.
(mm)
Thread Length
(mm)
Application JAN code Ordering Code Mass
(g)

฿ 13.00

100 Piece(s) 10 Day(s) 412For Aluminum Brackets4562138860230177-76962.1

฿ 23.00

100 Piece(s) 1 Day(s) 615For Steel Brackets4562138860247204-79425.3

฿ 23.00

100 Piece(s) 1 Day(s) 617For Aluminum Brackets4562138860254177-77005.7

฿ 42.10

100 Piece(s) 6 Day(s) 818For Steel Brackets4562138860261204-795114

฿ 42.41

100 Piece(s) 5 Day(s) 820For Aluminum Brackets4562138860278177-773416