(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
● Superior in flexibility, elasticity, oil resistance, chemical resistance, abrasion resistance, heat resistance, and operability.
● This urethane air hose utilizes the characteristics of polyurethane material.
Part Number |
---|
CH300 |
CH400 |
CH600 |
CH750 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length (m) | Operating Range (m) | Coil Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,107.87 | TRC AIR COIL HORSE | 1 Piece(s) | 1 Day(s) | 0.4 | 1.4 | 300 | 4989999351279 | 231-5378 | 120 | ||
฿ 1,323.03 | TRC AIR COIL HORSE | 1 Piece(s) | 1 Day(s) | 0.5 | 1.9 | 400 | 4989999351286 | 231-5386 | 150 | ||
฿ 1,916.85 | TRC AIR COIL HORSE | 1 Piece(s) | 8 Day(s) | 0.7 | 2.9 | 600 | 4989999351293 | 231-5394 | 210 | ||
฿ 2,121.24 | TRC AIR COIL HORSE | 1 Piece(s) | 5 Day(s) | 0.85 | 3.4 | 750 | 4989999351309 | 231-5408 | 250 |
Loading...
Type | Coil | Cutting Service Usage | No | Outer Dia. D(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Applicable Fluid | Air | Operating Environment | Standard |
Color | Blue | Number of Core(Core) | 1 | Material, Urethane | Polyurethane |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure(MPa) | 0.8 | Coil Diameter(mm) | 28 |
Connection joint | With G1/4 universal female screw and G1/4 female screw | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?