(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Excellent chemical resistance, corrosion resistance, and abrasion resistance, Lightweight, Easy to remove dirt to keep its external appearance clean, Suitable for lightweight products.
Part Number |
---|
TDG-40-M8 |
TDG-40-M10 |
TDG-50-M8 |
TDG-50-M10 |
TDG-50-M12 |
TDGS-40-M8 |
TDGS-40-M10 |
TDGS-50-M8 |
TDGS-50-M10 |
TDGS-50-M12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Mounting Hole Diameter P (mm) | Allowable Load (kgf) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 92.92 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 51 | No | 29 | M8 | 40 | 42 | 1.25 | 30 | Screw-In Type | 4989999383195 | 765-8842 | 55 | ||
฿ 118.45 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 51 | No | 29 | M10 | 40 | 42 | 1.5 | 30 | Screw-In Type | 4989999383201 | 765-8834 | 58 | ||
฿ 124.63 ฿ 77.41 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 63 | No | 39 | M8 | 50 | 48 | 1.25 | 40 | Screw-In Type | 4989999383218 | 765-8877 | 84 | ||
฿ 129.63 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 63 | No | 39 | M10 | 50 | 48 | 1.5 | 40 | Screw-In Type | 4989999383225 | 765-8851 | 87 | ||
฿ 112.39 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 63 | No | 39 | M12 | 50 | 48 | 1.25 | 40 | Screw-In Type | 4989999383232 | 765-8869 | 94 | ||
฿ 114.71 ฿ 72.23 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 51 | With swivel stopper | 29 | M8 | 40 | 42 | 1.25 | 30 | Screw-in/With Stopper | 4989999383249 | 765-8893 | 59 | ||
฿ 115.17 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 51 | With swivel stopper | 29 | M10 | 40 | 42 | 1.25 | 30 | Screw-in/With Stopper | 4989999383256 | 765-8885 | 63 | ||
฿ 140.68 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 63 | With swivel stopper | 39 | M8 | 50 | 48 | 1.25 | 40 | Screw-in/With Stopper | 4989999383263 | 765-8923 | 90 | ||
฿ 141.14 ฿ 86.60 | TRASCONAKAYAMA | 1 Piece(s) | Same day | 63 | With swivel stopper | 39 | M10 | 50 | 48 | 1.5 | 40 | Screw-in/With Stopper | 4989999383270 | 765-8907 | 93 | ||
฿ 126.67 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 63 | With swivel stopper | 39 | M12 | 50 | 48 | 1.25 | 40 | Screw-in/With Stopper | 4989999383287 | 765-8915 | 100 |
Loading...
Caster Type | Screw-In Type / Dual Wheels | Load Range(daN) | 35.01~80.00 | Wheel Material | Nylon |
---|---|---|---|---|---|
Wheel Characteristics | No | Fitting Material | Steel | Load Category | Light Load |
Axial length L(mm) | 15 | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?