(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Abrasion resistance is 5 to 10 times that of conventional urethane.
· Load resistance is 2.5 times that of rubber, and 1.8 times that of conventional urethane.
· Ideal for the life prolonging measures at work sites where conventional caster damage and replacements are frequent.
Caster Type | Plate Type Universal | Mounting Height H(mm) | 132 | Load Range(daN) | 80.01~140.00 |
---|---|---|---|---|---|
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 121 | Wheel Material | Vulkollan |
Wheel Characteristics | Abrasion Resistance / No | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Mounting Hole Pitch Longitudinal direction(mm) | 68(71) | Mounting Hole Pitch Transverse Direction(mm) | 68(71) | Plate Length A(mm) | 90 |
Plate Width B(mm) | 90 | Wheel Dia. D(Ø) | 100 | Wheel Width(mm) | 32 |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Allowable Load(kgf) | 123 |
Specifications | Includes radial ball bearings | Ordering Unit(piece) | 1 | JAN code | 4989999016901 |
Ordering Code | 338-0726 | Mass(g) | 900 |
Please check the type/dimensions/specifications of the part TAMVUJB100 in the Vulkollan Air Casters Swivel series.
How can we improve?
How can we improve?