(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· By using a conductive rubber wheel, static electricity is easily discharged, preventing the absorption of dust.
[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.
Part Number |
---|
TYEJ100 |
TYEJ130 |
TYEJ150 |
TYEJB-100A |
TYEJB-130A |
TYEJB-150A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 824.00 | STATIC ELECTRICITY CASTERS | 1 Piece(s) | 1 Day(s) | 144 | 80.01~140.00 | No | 100 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999531008 | 278-1158 | 1090 | ||
฿ 1,232.00 | STATIC ELECTRICITY CASTERS | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | No | 180 | 75(82) | 75(82) | 105 | 105 | 130 | 40 | 130 | 4989999531015 | 278-1166 | 1900 | ||
฿ 1,223.68 | STATIC ELECTRICITY CASTERS | 1 Piece(s) | 1 Day(s) | 198 | 140.01~220.00 | No | 200 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 150 | 4989999531022 | 278-1174 | 2270 | ||
฿ 995.00 | CASTERS FOR PLATFORM TRUCK | 1 Piece(s) | 1 Day(s) | 144 | 80.01~140.00 | With Double Stopper (Rotation + Turning) | 200 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 102 | 4989999252439 | 450-9919 | 1220 | ||
฿ 1,440.00 | TRASCONAKAYAMA | 1 Piece(s) | 1 Day(s) | 177 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 100 | 75(82) | 75(82) | 105 | 105 | 130 | 32 | 130 | 4989999252446 | 450-9927 | 2000 | ||
฿ 1,554.00 | TRASCONAKAYAMA | 1 Piece(s) | 10 Day(s) | 198 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 180 | 87(94) | 87(94) | 120 | 120 | 150 | 40 | 150 | 4989999252453 | 450-9935 | 2170 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Wheel Material | Rubber |
---|---|---|---|---|---|
Wheel Characteristics | Antistatic | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Specifications | Prevents adhesion of dust/Includes commercial bearings |
Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?