1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Press Low-Noise Casters Rubber Wheels Stainless Steel Brackets Swivel (TXSJ125)

TRC SILENT CASTERS

Press Low-Noise Casters Rubber Wheels Stainless Steel Brackets Swivel (TXSJ125)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of (SUS304) stainless steel, the product has superior corrosion resistance and water resistance.
· The swivel part is sealed with rubber packing, etc., and features a waterproof and dust-proof structure.
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Part Number
TXSJ125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,954.49

TRC SILENT CASTERS 1 Piece(s) 1 Day(s) 168No13075(90)75(90)110110125401334989999216196256-06231630

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Quiet Load Range(daN) 80.01~140.00
Wheel Material Rubber Wheel Characteristics No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Load Category Medium Load Mounting Hole Diameter P(mm) 11
Specifications With Drip-proof/Dust-proof Cover Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXSJ125 in the Press Low-Noise Casters Rubber Wheels Stainless Steel Brackets Swivel series.

Products with similar specification

Part Number
TXSJ100
TXSJB100
TXSJB125
TXSJB150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

฿ 1,552.76

1 Piece(s) 1 Day(s) 132No10067(74)67(74)9595100331024989999216189256-06151080

฿ 1,692.05

1 Piece(s) 1 Day(s) 132With Rotation Stopper10067(74)67(74)9595100331024989999216219256-07391170

฿ 2,318.32

1 Piece(s) 1 Day(s) 168With Rotation Stopper13075(90)75(90)110110125401254989999216226256-07471670

฿ 2,338.48

1 Piece(s) 1 Day(s) 190With Rotation Stopper14075(90)75(90)110110150401504989999216233256-07551990