1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipe Insert-Style Caster, Freely Rotating

TRC PLUG TYPE CASTER

Pipe Insert-Style Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 277.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· A pipe insertion type caster that can be easily mounted to indoor transport equipment.

Part Number
TYLTF75RHS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 277.78

TRC PLUG TYPE CASTER 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Caster Type Plug Style Mounting Height H(mm) 97 Load Range(daN) 35.01~80.00
Stopper (Detail) With Rotation Stopper Allowable Load(daN) 40 Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Wheel Dia. D(Ø) 75
Wheel Width(mm) 21 Load Category Light Load Axial length L(mm) 38
Allowable Load(kgf) 40.8 Specifications Pipe-Insertion Type/With Stopper Ordering Unit(piece) 1
JAN code 4989999687170 Ordering Code 278-3231 Mass(g) 295

Please check the type/dimensions/specifications of the part TYLTF75RHS in the Pipe Insert-Style Caster, Freely Rotating series.