(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for tool wagons for lightweight object transport and pipe wagons.
· Can be mounted even in small spaces.
Part Number |
---|
TYLT75RH |
TYLT75RHS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stopper (Detail) | Specifications | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 132.00 ฿ 129.57 | TRC SCREWED CASTER(RUBBERS) | 1 Piece(s) | Same day | No | Screw-In Type | 4989999687156 | 278-3169 | 270 | ||
฿ 154.00 ฿ 139.20 | TRC SCREWED CASTER(RUBBERS) | 1 Piece(s) | Same day | With Rotation Stopper | Screw-in/With Stopper | 4989999687163 | 278-3177 | 300 |
Loading...
Caster Type | Screw-In Type | Mounting Height H(mm) | 95 | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Allowable Load(daN) | 40 | Wheel Material | Rubber | Wheel Characteristics | No |
Fitting Material | Steel | Thread Dia. | M12 | Wheel Dia. D(Ø) | 75 |
Wheel Width(mm) | 21 | Load Category | Light Load | Thread Pitch(mm) | 1.75 |
Axial length L(mm) | 35 | Allowable Load(kgf) | 40.8 | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?